Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12BG-8-10U
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, One end without connector, M12, Number of poles : 8, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No. 1865871000
Type SAIL-M12BG-8-10U
GTIN (EAN) 4032248434862
Qty. 1 pc(s).

Dimensions and weights

Net weight 428 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP e8d8af70-4c85-4483-bc8c-9bc5b598e2a9

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 1 mill.
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 10 m
Colour coding blue, red, white, brown, green, yellow, grey, pink
Configurable cable length No
Core cross-section 0.25 mm²
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Halogen No
Insulation PP
Irradiation crosslinked No
Number of poles 8
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Outside diameter 5.9 mm ± 0.2 mm
Resistant to welding beads No
Sheath material PUR
Sheathing colour black
Shielded No
Speed 5 m/s
Suitable for cable carriers Yes
Temperature range, moving -25...80 °C
Temperature range, stationary -40...80 °C
Torsion resistance 180 °/m
Welding spark resistance No

General technical data

AF size 13 mm
Coding A-coded
Connection thread M12
Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP67, when screwed in, IP65, IP66
Rated current 2 A
Rated voltage 30 V
Temperature range of housing -40 … +85 ° C
Threaded ring material Brass, nickel-plated
Tightening torque M12: 0.8 - 1.2 Nm
Version Female socket, straight
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated current 2 A (8-pole) / 1.5 A (12-pole)
Rated voltage 30 V

General standards

Certificate no. (cULus) E307231
Connector standard IEC 61076-2-101

Standards

Connector standard IEC 61076-2-101

Plug, left

Plug left M12, A-coded, IP67, female contact, straight, Plastic, unshielded

Plug, right

Plug right free conductor end

Downloads

Eplan Data Portal Eplan data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231

Related products

Order No.: 1865870060
Type: SAIL-M12BG-8-0.6U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 0.6 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1865870100
Type: SAIL-M12BG-8-1.0U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 1 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1865870150
Type: SAIL-M12BG-8-1.5U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1865871500
Type: SAIL-M12BG-8-15U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 15 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1865872000
Type: SAIL-M12BG-8-20U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 20 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1865870300
Type: SAIL-M12BG-8-3.0U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1865873000
Type: SAIL-M12BG-8-30U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 30 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1865873500
Type: SAIL-M12BG-8-35U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 35 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1865870500
Type: SAIL-M12BG-8-5.0U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1865875000
Type: SAIL-M12BG-8-50U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 50 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No