Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAI-8-F 5P CNOMO 10M
         

Icon
Icon
 

General ordering data

Version Fixed cable version, M12, 50 V, A-coded, LED: No, LED initiator: No, Wiring type: , 10 m
Order No. 1861590000
Type SAI-8-F 5P CNOMO 10M
GTIN (EAN) 4032248421879
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2019-03-01

Dimensions and weights

Height 26 mm
Height (inches) 1.024 inch
Width 54 mm
Width (inches) 2.126 inch
Net weight 2,020 g

Temperatures

Operating temperature -25 - 80

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
RoHS Compliance Status Compliant

Connection data

Sheathing stripping length 100 mm
Distributor outlet Fixed cable version

Electrical data

Rated voltage, min. 10 V
Rated voltage, max. 50 V
Test voltage 1 kV
Max. current-carrying capacity per slot 4 A
Total current 8 A
Current per signal 2 A
Electrical isolation available No
Insulation strength 109 Ω

General technical data

Plug-in station coding A-coded
Protection degree IP67
Number of poles 5
Number of contact sockets
Connection thread M12
Pollution severity 3
Fire behaviour V-0
LED No
LED initiator No

Material data

Housing main material PA 6 GF
Material of distributor Plastic
Housing colour grey, RAL 7032
Screw socket Nickel-plated CuZn
Contact material CuZn
Contact surface Gold-plated
Contact carrier material PBT (UL 94 V0)

Technical data cable

Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Colour coding grey / pink, white, red / blue, green, white / green, yellow, brown / green, grey, white / yellow, pink, Yellow / brown, red, white / grey, black, grey / brown, violet, blue, brown, Green/yellow
Number of poles 5
O.D. 10.5 mm
Sheathing colour Pebble grey
Wire cross section (Print/Online) 16 x 0.34 mm² + 3 x 1.0 mm²
Cable length 10 m
Suitable for cable carriers Yes

Downloads

Classifications

ETIM 6.0 EC002585
ETIM 7.0 EC002585
ETIM 8.0 EC002585
ETIM 9.0 EC002585
ECLASS 9.0 27-44-01-08
ECLASS 9.1 27-44-01-08
ECLASS 10.0 27-44-01-08
ECLASS 11.0 27-44-01-08
ECLASS 12.0 27-44-01-08
ECLASS 13.0 27-44-01-08
ECLASS 14.0 27-44-01-08

Approvals

ROHS Conform

Related products