Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIE-M12B-4-0.5U-M16
         

Icon
Icon
 

General ordering data

Version Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.5 m, Front mounting
Order No. 1861120000
Type SAIE-M12B-4-0.5U-M16
GTIN (EAN) 4032248419166
Qty. 1 pc(s).

Dimensions and weights

Net weight 24.8 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP ebf89fc8-a87f-4691-b87a-dfb9921774b4

Technical data customisable plug-in connectors

Coding A-coded
Contact surface Gold-plated
Housing main material Zinc diecast
Number of poles 4
Plugging cycles ≥ 100
Protection degree IP67, when screwed in
Rated current 4 A
Rated current 4 A (4- and 5-pole)/ 2 A (8-pole)/ 1.5 A (12-pole)
Rated voltage 250 V
Temperature range of housing -30…+90 °C

Standards

Connector standard IEC 61076-2-101

General data

Cable length 0.5 m
Coding A-coded
Conductor O.D. -
Connection thread M12
Contact surface Gold-plated
Core cross-section 0.34 mm²
Housing main material Zinc diecast
Material PVC
Mounting thread M 16 x 1.5
Number of poles 4
Plugging cycles ≥ 100
Protection degree IP67, when screwed in
Rated current 4 A
Rated current 4 A (4- and 5-pole)/ 2 A (8-pole)/ 1.5 A (12-pole)
Rated voltage 250 V
Rated voltage 250 V (4-pole)/ 60 V (5-pole)/ 30 V (8 and 12-pole)
Strand / cable length 0.5 m
Temperature range of housing -30…+90 °C
Type of mounting Front mounting
Wire cross section (Print/Online) 0.34 (4- and 5-pole)/ 0.25 (8-pole)

Downloads

Engineering Data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002635
ETIM 7.0 EC003570
ETIM 8.0 EC003570
ETIM 9.0 EC003570
ECLASS 9.0 27-44-01-03
ECLASS 9.1 27-44-01-03
ECLASS 10.0 27-44-01-03
ECLASS 11.0 27-44-01-03
ECLASS 12.0 27-44-01-03
ECLASS 13.0 27-44-01-03

Approvals

Approvals CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231

Related products

Coding:
Number of poles:
Coding: A-coded
Number of poles: 4
Order No.: 1861250000
Type: SAIE-M12B-4-0.5U-PG9
Version:
Built-in plugs, M12, Female socket, straight, Mounting thread: PG 9, Number of poles: 4, Strand / cable length: 0.5 m, Front mounting
 
Coding: A-coded
Number of poles: 4
Order No.: 1513040000
Type: SAIE-M12B-4-1.0U-M16
Version:
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 1 m, Front mounting
 
Coding: A-coded
Number of poles: 5
Order No.: 1836910000
Type: SAIE-M12B-5-0.5U-M16
Version:
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.5 m, Front mounting
 
Coding: A-coded
Number of poles: 5
Order No.: 1814890000
Type: SAIE-M12B-5-0.5U-PG9
Version:
Built-in plugs, M12, Female socket, straight, Mounting thread: PG 9, Number of poles: 5, Strand / cable length: 0.5 m, Front mounting
 
Coding: B-coded
Number of poles: 5
Order No.: 2434700000
Type: SAIE-M12B-5B-0.5U-M16
Version:
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length:
 
Coding: A-coded
Number of poles: 8
Order No.: 1861140000
Type: SAIE-M12B-8-0,5U-M16
Version:
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 8, Strand / cable length: 0.5 m, Front mounting
 
Coding: A-coded
Number of poles: 8
Order No.: 1861270000
Type: SAIE-M12B-8-0.5U-PG9
Version:
Built-in plugs, M12, Female socket, straight, Mounting thread: PG 9, Number of poles: 8, Strand / cable length: 0.5 m, Front mounting