Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
TOP1.5GS 07/90 5.08 OR EEXe   Do not use product for new developments
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Printed circuit board terminals, 5.08 mm, Number of poles: 7, 90°, Solder pin length (l): 3.5 mm, tinned, orange, TOP connection, Clamping range, max. : 2.5 mm², Box
Order No. 1850170000
Type TOP1.5GS 07/90 5.08 OR EEXe
GTIN (EAN) 4032248407651
Qty. 50 pc(s).
Product data IEC: / 0.5 - 2.5 mm²
UL:
Packaging Box
Delivery status Discontinued
Available until 2014-05-20

Dimensions and weights

Depth 19.5 mm
Depth (inches) 0.768 inch
Height 22 mm
Height (inches) 0.866 inch
Height of lowest version 18.5 mm
Width 39.76 mm
Width (inches) 1.565 inch
Net weight 24.84 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System parameters

Product family OMNIMATE Signal - series TOP1.5GS
Wire connection method TOP connection
Mounting onto the PCB THT solder connection
Conductor outlet direction 90°
Pitch in mm (P) 5.08 mm
Pitch in inches (P) 0.2 "
Number of poles 7
Pin series quantity
Fitted by customer No
Number of rows
Solder pin length (l) 3.5 mm
Solder pin dimensions 0.8 x 1.0 mm
Solder eyelet hole diameter (D) 1.3 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Number of solder pins per pole
Screwdriver blade 0.6 x 3.5
Screwdriver blade standard DIN 5264
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.5 Nm
Clamping screw M 2.5
Stripping length 10 mm
L1 in mm 30.48 mm
L1 in inches 1.2 "
Touch-safe protection acc. to DIN VDE 0470 IP 20
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Protection degree IP20
Volume resistance 1.20 mΩ
Insulation strength ≥ 108 Ω

Material data

Insulating material PA
Colour orange
Colour chart (similar) RAL 2000
Insulating material group I
Comparative Tracking Index (CTI) ≥ 600
Insulation strength ≥ 108 Ω
UL 94 flammability rating V-2
Contact material CuZn
Contact surface tinned
Layer structure of solder connection 1.5...3 µm Ni / 4...6 µm Sn
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Conductors suitable for connection

Clamping range, min. 0.13 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 14
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 2.5 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 2.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 2.5 mm²
Plug gauge in accordance with EN 60999 a x b; ø 2.4 mm x 1.5 mm
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 0.5 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H0,5/16 OR
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,5/10
Cross-section for conductor connection
Type fine-wired
nominal 0.75 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H0,75/16 W
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,75/10
Cross-section for conductor connection
Type fine-wired
nominal 1 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H1,0/16D R
Stripping length
nominal 10 mm
Recommended wire-end ferrule H1,0/10
Cross-section for conductor connection
Type fine-wired
nominal 1.5 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H1,5/10
Stripping length
nominal 12 mm
Recommended wire-end ferrule H1,5/16 R
Cross-section for conductor connection
Type fine-wired
nominal 2.5 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H2,5/10
Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Short-time withstand current resistance 3 x 1s with 120 A

Packing

Packaging Box
VPE length 50 mm
VPE width 124 mm
VPE height 181 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • P on drawing = pitch
  • Service temperature range: see EC type examination certificate / IEC Ex-Certificate of Conformity
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Approval/Certificate/Document of Conformity
Catalogues Catalogues in PDF-format

Approvals

Approvals DEMKOATEX