Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAI-4-F 4P FC 5M GR
         

Icon
Icon
 

General ordering data

Version Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: , 5 m
Order No. 1848060003
Type SAI-4-F 4P FC 5M GR
GTIN (EAN) 4032248710928
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2016-03-01

Dimensions and weights

Height 26 mm
Height (inches) 1.024 inch
Width 54 mm
Width (inches) 2.126 inch
Net weight 568 g

Temperatures

Operating temperature -25 - 80

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 4060c755-8d0b-4d43-bdb3-4ffabe9d7497
RoHS Compliance Status Compliant

Connection data

Sheathing stripping length 100 mm
Distributor outlet Fixed cable version

Electrical data

Rated voltage, min. 10 V
Rated voltage, max. 30 V
Test voltage 1 kV
Max. current-carrying capacity per slot 4 A
Total current 10 A
Current per signal 2 A
Electrical isolation available No
Insulation strength 109 Ω

General technical data

Plug-in station coding A-coded
Protection degree IP67
Number of poles 4
Number of contact sockets
Connection thread M12
Pollution severity 3
Fire behaviour V-0
LED Yes
LED initiator Yes
LED colour for indicating operation green
LED colour for I/O function yellow

Material data

Housing main material PA 6 GF
Material of distributor Plastic
Housing colour grey, RAL 7032
Screw socket Nickel-plated CuZn
Contact material CuZn
Contact surface Gold-plated
Contact carrier material PBT (UL 94 V0)

Technical data cable

Number of poles 4
Cable length 5 m
Suitable for cable carriers Yes

Downloads

Classifications

ETIM 6.0 EC002585
ETIM 7.0 EC002585
ETIM 8.0 EC002585
ETIM 9.0 EC002585
ECLASS 9.0 27-44-01-08
ECLASS 9.1 27-44-01-08
ECLASS 10.0 27-44-01-08
ECLASS 11.0 27-44-01-08
ECLASS 12.0 27-44-01-08
ECLASS 13.0 27-44-01-08
ECLASS 14.0 27-44-01-08

Approvals

ROHS Conform

Related products