Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
LM 3.50/10/90 3.2SN OR BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Printed circuit board terminals, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
Order No. 1845090000
Type LM 3.50/10/90 3.2SN OR BX
GTIN (EAN) 4032248357901
Qty. 48 pc(s).
Product data IEC: 320 V / 16 A / 0.5 - 1.5 mm²
UL: 300 V / 10 A / AWG 28 - AWG 14
Packaging Box

Dimensions and weights

Depth 8.3 mm
Depth (inches) 0.327 inch
Height 16 mm
Height (inches) 0.63 inch
Height of lowest version 12.8 mm
Width 35.6 mm
Width (inches) 1.402 inch
Net weight 5.81 g

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

System parameters

Product family OMNIMATE Signal - series LM
Wire connection method Clamping yoke connection
Mounting onto the PCB THT solder connection
Conductor outlet direction 90°
Pitch in mm (P) 3.5 mm
Pitch in inches (P) 0.138 "
Number of poles 10
Pin series quantity
Fitted by customer Yes
Number of rows
Max. adjacent poles per row 24 
Solder pin length (l) 3.2 mm
Solder pin dimensions 1.0 x 0.6 mm
Solder eyelet hole diameter (D) 1.3 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Number of solder pins per pole
Screwdriver blade 0.4 x 2.5
Screwdriver blade standard DIN 5264
Tightening torque, min. 0.2 Nm
Tightening torque, max. 0.25 Nm
Clamping screw M 2
Stripping length 5 mm
L1 in mm 31.5 mm
L1 in inches 1.24 "
Touch-safe protection acc. to DIN VDE 0470 IP 20
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Protection degree IP20
Volume resistance 3.60 mΩ
Insulation strength ≥ 108 Ω

Material data

Insulating material PA
Colour orange
Colour chart (similar) RAL 2000
Insulating material group I
Comparative Tracking Index (CTI) ≥ 600
Insulation strength ≥ 108 Ω
UL 94 flammability rating V-2
Contact material Cu-alloy
Contact surface tinned
Coating 1-3 μm Ni, 4-6 μm SN
Tinning type matt
Layer structure of solder connection 1.5...3 µm Ni / 4...6 µm Sn matt
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Conductors suitable for connection

Clamping range, min. 0.08 mm²
Clamping range, max. 2.08 mm²
Wire connection cross section AWG, min. AWG 28
Wire connection cross section AWG, max. AWG 14
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 1.5 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 1.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 0.75 mm²
Plug gauge in accordance with EN 60999 a x b; ø 2.4 mm x 1.5 mm
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 0.75 mm²
wire end ferrule
Stripping length
nominal 8 mm
Recommended wire-end ferrule H0,75/12 W
Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 16 A
Rated current, max. number of poles (Tu=20°C) 12 A
Rated current, min. number of poles (Tu=40°C) 14 A
Rated current, max. number of poles (Tu=40°C) 10 A
Rated voltage for surge voltage class / pollution degree II/2 320 V
Rated voltage for surge voltage class / pollution degree III/2 160 V
Rated voltage for surge voltage class / pollution degree III/3 160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV
Short-time withstand current resistance 3 x 1s with 72 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 154685-1202192
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 10 A
Rated current (Use group D / CSA) 10 A
Wire cross-section, AWG, min. AWG 28
Wire cross-section, AWG, max. AWG 14
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group D / UL 1059) 10 A
Wire cross-section, AWG, min. AWG 28
Wire cross-section, AWG, max. AWG 14
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 353 mm
VPE width 136 mm
VPE height 25 mm

Type tests

Test: Durability of markings
Test type identification, mark of origin, type of material
Evaluation available
Test: Clampable cross section
Standard DIN EN 60999 section 6 / 04.94
Conductor type
Type of conductor and conductor cross-section solid 0.08 mm²
Type of conductor and conductor cross-section stranded 0.08 mm²
Type of conductor and conductor cross-section solid 1.5 mm²
Type of conductor and conductor cross-section stranded 1.5 mm²
Type of conductor and conductor cross-section AWG 28/1
Type of conductor and conductor cross-section AWG 28/19
Type of conductor and conductor cross-section AWG 16/1
Type of conductor and conductor cross-section AWG 16/19
Evaluation passed
Test for damage to and accidental loosening of conductors
Standard DIN EN 60999 section 8.4 / 04.94
Requirement 0.2 kg
Conductor type
Type of conductor and conductor cross-section AWG 28/1
Type of conductor and conductor cross-section AWG 28/7
Evaluation passed
Requirement 0.3 kg
Conductor type
Type of conductor and conductor cross-section solid 0.5 mm²
Type of conductor and conductor cross-section stranded 0.5 mm²
Evaluation passed
Requirement 0.4 kg
Conductor type
Type of conductor and conductor cross-section solid 1.5 mm²
Type of conductor and conductor cross-section stranded 1.5 mm²
Type of conductor and conductor cross-section AWG 16/7
Type of conductor and conductor cross-section AWG 16/19
Evaluation passed
Pull-out test
Standard DIN EN 60999 section 8.4 / 04.94
Requirement ≥5 N
Conductor type
Type of conductor and conductor cross-section AWG 28/1
Type of conductor and conductor cross-section AWG 28/7
Evaluation passed
Requirement ≥30 N
Conductor type
Type of conductor and conductor cross-section H05V-U0.5
Type of conductor and conductor cross-section H05V-K0.5
Evaluation passed
Requirement ≥40 N
Conductor type
Type of conductor and conductor cross-section H07V-U1.5
Type of conductor and conductor cross-section H07V-K1.5
Type of conductor and conductor cross-section AWG 16/7
Type of conductor and conductor cross-section AWG 16/19
Evaluation passed

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Max. outer diameter of the conductor: 2.9 mm
  • Wire end ferrule with plastic collar to DIN 46228/4
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002643
ETIM 7.0 EC002643
ETIM 8.0 EC002643
ETIM 9.0 EC002643
ECLASS 9.0 27-44-04-01
ECLASS 9.1 27-44-04-01
ECLASS 10.0 27-44-04-01
ECLASS 11.0 27-46-01-01
ECLASS 12.0 27-46-01-01
ECLASS 13.0 27-46-01-01

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Number of poles:
Number of poles: 2
Colour: orange
Order No.: 1667750000
Type: LM 3.50/02/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Number of poles: 3
Colour: orange
Order No.: 1667770000
Type: LM 3.50/03/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 3, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Number of poles: 4
Colour: orange
Order No.: 1845040000
Type: LM 3.50/04/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 4, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Number of poles: 5
Colour: orange
Order No.: 1720250000
Type: LM 3.50/05/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 5, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Number of poles: 6
Colour: orange
Order No.: 1845050000
Type: LM 3.50/06/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 6, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Number of poles: 7
Colour: orange
Order No.: 1845060000
Type: LM 3.50/07/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 7, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Number of poles: 8
Colour: orange
Order No.: 1845070000
Type: LM 3.50/08/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 8, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Number of poles: 9
Colour: orange
Order No.: 1845080000
Type: LM 3.50/09/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 9, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Number of poles: 11
Colour: orange
Order No.: 1845100000
Type: LM 3.50/11/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 11, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Number of poles: 12
Colour: orange
Order No.: 1845110000
Type: LM 3.50/12/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 12, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box