Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SLDV-THR 5.08/08/180FLF 1.5SN BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 8, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No. 1829150000
Type SLDV-THR 5.08/08/180FLF 1.5SN BK BX
GTIN (EAN) 4032248335848
Qty. 36 pc(s).
Product data IEC: 400 V / 15 A
UL: 300 V / 10 A
Packaging Box

Dimensions and weights

Depth 23.67 mm
Depth (inches) 0.932 inch
Height 27.66 mm
Height (inches) 1.089 inch
Height of lowest version 26.16 mm
Width 30.48 mm
Width (inches) 1.2 inch
Net weight 9.22 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System specifications

Product family OMNIMATE Signal - series BL/SL 5.08
Type of connection Board connection
Mounting onto the PCB THT/THR solder connection
Pitch in mm (P) 5.08 mm
Pitch in inches (P) 0.2 "
Outgoing elbow 180°
Number of poles 8
Number of solder pins per pole
Solder pin length (l) 1.5 mm
Solder pin length tolerance 0 / -0.3 mm
Solder pin dimensions d = 1.2 mm, Octagonal
Solder eyelet hole diameter (D) 1.4 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
L1 in mm 15.24 mm
L1 in inches 0.6 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 finger-safe unplugged/ back-of-hand-safe plugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Protection degree IP20
Volume resistance ≤5 mΩ
Can be coded Yes
Plugging force/pole, max. 10 N
Pulling force/pole, max. 7.5 N

Material data

Insulating material LCP GF
Colour black
Colour chart (similar) RAL 9011
Insulating material group IIIa
Comparative Tracking Index (CTI) ≥ 175
Moisture Level (MSL)
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of solder connection 1...3 µm Ni / 2...4 µm Sn matt
Layer structure of plug contact 1...3 µm Ni / 2...4 µm Sn matt
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, max. 100 °C
Temperature range, installation, max. 100 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 15 A
Rated current, max. number of poles (Tu=20°C) 10.5 A
Rated current, min. number of poles (Tu=40°C) 13 A
Rated current, max. number of poles (Tu=40°C) 9 A
Rated voltage for surge voltage class / pollution degree II/2 400 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 4 kV
Short-time withstand current resistance 1 x 1s with 120 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1121690
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 10 A
Rated current (Use group D / CSA) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group D / UL 1059) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 216 mm
VPE width 132 mm
VPE height 79 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Rated current related to rated cross-section & min. No. of poles.
  • Spacing between rows: see hole layout
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01
ECLASS 14.0 27-46-02-01

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 1829010000
Colour: black
Type: SLDV-THR 5.08/04/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 4, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1829020000
Colour: black
Type: SLDV-THR 5.08/06/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 6, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1829030000
Colour: black
Type: SLDV-THR 5.08/08/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 8, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1829040000
Colour: black
Type: SLDV-THR 5.08/10/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 10, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1829050000
Colour: black
Type: SLDV-THR 5.08/12/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 12, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1829060000
Colour: black
Type: SLDV-THR 5.08/14/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 14, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1829070000
Colour: black
Type: SLDV-THR 5.08/16/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 16, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1829190000
Colour: black
Type: SLDV-THR 5.08/16/180FLF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 16, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Order No.: 1829080000
Colour: black
Type: SLDV-THR 5.08/18/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 18, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1829090000
Colour: black
Type: SLDV-THR 5.08/20/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 20, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1829100000
Colour: black
Type: SLDV-THR 5.08/22/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 22, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1829110000
Colour: black
Type: SLDV-THR 5.08/24/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 24, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1829230000
Colour: black
Type: SLDV-THR 5.08/24/180FLF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 24, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Order No.: 1829120000
Colour: black
Type: SLDV-THR 5.08/26/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 26, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1889200000
Colour: black
Type: SLDV-THR 5.08/28/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 28, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1889210000
Colour: black
Type: SLDV-THR 5.08/30/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 30, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1866320000
Colour: black
Type: SLDV-THR 5.08/32/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 32, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1889220000
Colour: black
Type: SLDV-THR 5.08/34/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 34, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1889270000
Colour: black
Type: SLDV-THR 5.08/36/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 36, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1889280000
Colour: black
Type: SLDV-THR 5.08/38/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 38, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1889290000
Colour: black
Type: SLDV-THR 5.08/40/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 40, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1889300000
Colour: black
Type: SLDV-THR 5.08/42/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 42, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1889310000
Colour: black
Type: SLDV-THR 5.08/44/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 44, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1889320000
Colour: black
Type: SLDV-THR 5.08/46/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 46, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1881590000
Colour: black
Type: SLDV-THR 5.08/48/180FLF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 48, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Order No.: 1889330000
Colour: black
Type: SLDV-THR 5.08/48/180FLF 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange / Solder flange, THT/THR solder connection, 5.08 mm, Number of poles: 48, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box