Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC HB 24 TEK AS M4
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Bulkhead housing, Clamping yoke connection, Standard
Order No. 1827470000
Type HDC HB 24 TEK AS M4
GTIN (EAN) 4032248332571
Qty. 1 pc(s).
Available until 2013-12-31

Dimensions and weights

Height 29 mm
Height (inches) 1.142 inch
Width 58 mm
Width (inches) 2.283 inch
Mounting dimension - height 32 mm
Mounting dimension - width 130 mm
Net weight 181 g

Temperatures

Limit temperature -50 °C ... 125 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC No SVHC above 0.1 wt%
Chemical resistance
Substance Acetone
Chemical resistance Resistant
Substance Diesel oil
Chemical resistance Unstable
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Conditionally resistant
Substance Hydraulic oil
Chemical resistance Conditionally resistant
Substance Petroleum benzine
Chemical resistance Unstable
Substance Sweat
Chemical resistance Conditionally resistant
Substance Premium gasoline
Chemical resistance Unstable
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Resistant
Substance Ozone
Chemical resistance Resistant

Dimensions

Height of housing B 29 mm
Hole pitch length A2 130 mm
Total length housing 184 mm

General data

EMC housings Yes
Housing main material diecast aluminium
Protection degree IP66 (in plugged condition), IP68 (in plugged condition)
Surface finish Powder coating
Tightening torque 6.5 Nm

Version

BG 8
Clamp version Clamping yoke connection
Colour (RAL) RAL 9011
Design Standard
Design of housing Bulkhead housing
Design of locking system Clamping yoke connection
Sealing Silicone
Size 8
Suitable for ModuPlug® Yes
Tightening torque 6.5 Nm
Top part/bottom part/lid lower part
Type Bulkhead (feed-through)

Important note

Product information When mounting the housings, make sure that the flat gasket is correctly seated.

Downloads

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02
ECLASS 14.0 27-44-02-02

Approvals

Approvals CE
ROHS Conform

Related products

There are no products in this group.