Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SU 10.16HP/04/270F 3.5AG BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, Clip-on flange, THT solder connection, 10.16 mm, Number of poles: 4, 270°, Solder pin length (l): 3.5 mm, silver-plated, black, Box
Order No. 1813750000
Type SU 10.16HP/04/270F 3.5AG BK BX
GTIN (EAN) 4032248297979
Qty. 30 pc(s).
Product data IEC: 1000 V / 78.3 A
UL: 300 V / 60 A
Packaging Box

Dimensions and weights

Net weight 22.98 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System specifications

Product family OMNIMATE Power - series BU/SU 10.16HP
Type of connection Board connection
Mounting onto the PCB THT solder connection
Pitch in mm (P) 10.16 mm
Pitch in inches (P) 0.4 "
Outgoing elbow 270°
Number of poles 4
Number of solder pins per pole
Solder pin length (l) 3.5 mm
Solder pin length tolerance +0.1 / -0.3 mm
Solder pin dimensions 1.2 x 1.1 mm
Solder pin dimensions = d tolerance +0.1 / -0.1 mm
Solder eyelet hole diameter (D) 1.6 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
L1 in mm 30.48 mm
L1 in inches 1.2 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch, plugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged
Volume resistance 2.00 mΩ
Can be coded Yes
Tightening torque
Torque type Mounting screw, PCB
Usage information
Thickness
min. 1.44 mm
max. 1.76 mm
Tightening torque
min. 0.25 Nm
max. 0.3 Nm
Recommended screw
Thickness
min. 2.88 mm
max. 3.52 mm
Tightening torque
min. 0.2 Nm
max. 0.25 Nm
Recommended screw
Thickness
min. 1.44 mm
max. 3.52 mm
Tightening torque
min. 0.8 Nm
max. 0.9 Nm
Recommended screw
Part number SU 10.16 BFSC S 35X12

Material data

Insulating material PBT GF
Colour black
Colour chart (similar) RAL 9011
Insulating material group IIIa
Comparative Tracking Index (CTI) ≥ 200
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface silver-plated
Layer structure of solder connection ≥ 3 µm Ag
Layer structure of plug contact ≥ 3 µm Ag
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 78.3 A
Rated current, max. number of poles (Tu=20°C) 67.9 A
Rated current, min. number of poles (Tu=40°C) 70.6 A
Rated current, max. number of poles (Tu=40°C) 61.3 A
Rated voltage for surge voltage class / pollution degree II/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/3 690 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 6 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 8 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 8 kV
Short-time withstand current resistance 3 x 1s mit 1000 A
Clearance, min. 8.9 mm
Creepage distance, min. 10.5 mm

Rated data acc. to CSA

Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group C / CSA) 300 V
Rated voltage (Use group D / CSA) 600 V
Rated current (Use group B / CSA) 60 A
Rated current (Use group C / CSA) 60 A
Rated current (Use group D / CSA) 5 A

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group C / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 600 V
Rated current (Use group B / UL 1059) 60 A
Rated current (Use group C / UL 1059) 60 A
Rated current (Use group D / UL 1059) 5 A
Clearance distance, min. 8.9 mm
Creepage distance, min. 10.5 mm
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 353 mm
VPE width 137 mm
VPE height 48 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • For all applications with flange we recommend to fix the pin header with the help of the soldering flange or a self-tapping screw on the board.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01
ECLASS 14.0 27-46-02-01

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1813730000
Type: SU 10.16HP/02/270F 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, Clip-on flange, THT solder connection, 10.16 mm, Number of poles: 2, 270°, Solder pin length (l): 3.5 mm, silver-plated, black, Box
 
Order No.: 1813740000
Type: SU 10.16HP/03/270F 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, Clip-on flange, THT solder connection, 10.16 mm, Number of poles: 3, 270°, Solder pin length (l): 3.5 mm, silver-plated, black, Box
 
Order No.: 1813760000
Type: SU 10.16HP/05/270F 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, Clip-on flange, THT solder connection, 10.16 mm, Number of poles: 5, 270°, Solder pin length (l): 3.5 mm, silver-plated, black, Box
 
Order No.: 1813770000
Type: SU 10.16HP/06/270F 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, Clip-on flange, THT solder connection, 10.16 mm, Number of poles: 6, 270°, Solder pin length (l): 3.5 mm, silver-plated, black, Box
 
Order No.: 1813780000
Type: SU 10.16HP/07/270F 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, Clip-on flange, THT solder connection, 10.16 mm, Number of poles: 7, 270°, Solder pin length (l): 3.5 mm, silver-plated, black, Box
 
Order No.: 1813790000
Type: SU 10.16HP/08/270F 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, Clip-on flange, THT solder connection, 10.16 mm, Number of poles: 8, 270°, Solder pin length (l): 3.5 mm, silver-plated, black, Box
 
Order No.: 1813800000
Type: SU 10.16HP/09/270F 3.5AG BK BX
Colour: black
Version:
PCB plug-in connector, male header, Clip-on flange, THT solder connection, 10.16 mm, Number of poles: 9, 270°, Solder pin length (l): 3.5 mm, silver-plated, black, Box