Printed circuit board terminals, 3.50 mm, Number of poles: 11, 90°, Solder pin length (l): 3.5 mm, tinned, Pebble grey, Pressure clamp connection, Clamping range, max. : 1.5 mm², Box
Order No.
1811380000
Type
PS 3.50/11/90 3.5SN GY BX
GTIN (EAN)
4032248290482
Qty.
100 pc(s).
Product data
IEC: 320 V / 17.5 A / 0.2 - 1.5 mm² UL: 300 V / 10 A / AWG 28 - AWG 16
Packaging
Box
Delivery status
Discontinued
Available until
2014-05-20
Dimensions and weights
Depth
6.8 mm
Depth (inches)
0.268 inch
Height
11.9 mm
Height (inches)
0.469 inch
Height of lowest version
8.4 mm
Width
38.96 mm
Width (inches)
1.534 inch
Net weight
5.83 g
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
92756f44-b3ae-437b-8a77-8ecb45fe4af6
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c
System parameters
Product family
PS
Wire connection method
Pressure clamp connection
Mounting onto the PCB
THT solder connection
Conductor outlet direction
90°
Pitch in mm (P)
3.5 mm
Pitch in inches (P)
0.138 "
Number of poles
11
Pin series quantity
1
Fitted by customer
Yes
Number of rows
1
Max. adjacent poles per row
24
Solder pin length (l)
3.5 mm
Solder pin dimensions
d = 0.8 mm
Solder eyelet hole diameter (D)
1.3 mm
Solder eyelet hole diameter tolerance (D)
+ 0,1 mm
Number of solder pins per pole
1
Screwdriver blade
0.4 x 2.5
Screwdriver blade standard
DIN 5264
Tightening torque, min.
0.2 Nm
Tightening torque, max.
0.25 Nm
Clamping screw
M 2
Stripping length
4 mm
L1 in mm
35 mm
L1 in inches
1.378 "
Touch-safe protection acc. to DIN VDE 0470
IP 20
Touch-safe protection acc. to DIN VDE 57 106
Safe from finger touch
Protection degree
IP20
Insulation strength
≥ 108 Ω
Material data
Insulating material
Wemid (PA)
Colour
Pebble grey
Colour chart (similar)
RAL 7032
Insulating material group
I
Comparative Tracking Index (CTI)
≥ 600
Insulation strength
≥ 108 Ω
UL 94 flammability rating
V-0
Contact material
Cu-alloy
Contact surface
tinned
Coating
1-3 μm Ni, 4-6 μm SN
Layer structure of solder connection
1.5...3 µm Ni / 4...6 µm Sn
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
120
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
120 °C
Conductors suitable for connection
Clamping range, min.
0.08 mm²
Clamping range, max.
1.5 mm²
Wire connection cross section AWG, min.
AWG 28
Wire connection cross section AWG, max.
AWG 16
Solid, min. H05(07) V-U
0.2 mm²
Solid, max. H05(07) V-U
1.5 mm²
Flexible, min. H05(07) V-K
0.2 mm²
Flexible, max. H05(07) V-K
1.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min.
0.25 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max.
0.75 mm²
w. wire end ferrule, DIN 46228 pt 1, min.
0.25 mm²
w. wire end ferrule, DIN 46228 pt 1, max.
0.75 mm²
Reference text
Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
17.5 A
Rated current, max. number of poles (Tu=20°C)
17.5 A
Rated current, min. number of poles (Tu=40°C)
17.5 A
Rated current, max. number of poles (Tu=40°C)
17.5 A
Rated voltage for surge voltage class / pollution degree II/2
320 V
Rated voltage for surge voltage class / pollution degree III/2
160 V
Rated voltage for surge voltage class / pollution degree III/3
160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
2.5 kV
Rated data acc. to CSA
Institute (CSA)
Certificate No. (CSA)
200039-1815154
Rated voltage (Use group B / CSA)
300 V
Rated current (Use group B / CSA)
10 A
Wire cross-section, AWG, min.
AWG 28
Wire cross-section, AWG, max.
AWG 16
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Rated data acc. to UL 1059
Institute (cURus)
Certificate No. (cURus)
E60693
Rated voltage (Use group B / UL 1059)
300 V
Rated voltage (Use group D / UL 1059)
300 V
Rated current (Use group B / UL 1059)
10 A
Rated current (Use group D / UL 1059)
10 A
Wire cross-section, AWG, min.
AWG 28
Wire cross-section, AWG, max.
AWG 16
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Packing
Packaging
Box
VPE length
0
VPE width
0
VPE height
0
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Rated current related to rated cross-section & min. No. of poles.
Wire end ferrule without plastic collar to DIN 46228/1
Wire end ferrule with plastic collar to DIN 46228/4
The data given under CSA relates to a cUL approval - E60693
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Rated current related to rated cross-section & min. No. of poles.
Wire end ferrule without plastic collar to DIN 46228/1
Wire end ferrule with plastic collar to DIN 46228/4
The data given under CSA relates to a cUL approval - E60693
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.