Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PS 3.50/11/90 3.5SN BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Printed circuit board terminals, 3.50 mm, Number of poles: 11, 90°, Solder pin length (l): 3.5 mm, tinned, black, Pressure clamp connection, Clamping range, max. : 1.5 mm², Box
Order No. 1811270000
Type PS 3.50/11/90 3.5SN BK BX
GTIN (EAN) 4032248290352
Qty. 100 pc(s).
Product data IEC: 320 V / 17.5 A / 0.2 - 1.5 mm²
UL: 300 V / 10 A / AWG 28 - AWG 16
Packaging Box
Delivery status Discontinued
Available until 2014-05-20

Dimensions and weights

Depth 6.8 mm
Depth (inches) 0.268 inch
Height 11.9 mm
Height (inches) 0.469 inch
Height of lowest version 8.4 mm
Width 38.96 mm
Width (inches) 1.534 inch
Net weight 5.88 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 92756f44-b3ae-437b-8a77-8ecb45fe4af6
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

System parameters

Product family PS
Wire connection method Pressure clamp connection
Mounting onto the PCB THT solder connection
Conductor outlet direction 90°
Pitch in mm (P) 3.5 mm
Pitch in inches (P) 0.138 "
Number of poles 11
Pin series quantity
Fitted by customer Yes
Number of rows
Max. adjacent poles per row 24 
Solder pin length (l) 3.5 mm
Solder pin dimensions d = 0.8 mm
Solder eyelet hole diameter (D) 1.3 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Number of solder pins per pole
Screwdriver blade 0.4 x 2.5
Screwdriver blade standard DIN 5264
Tightening torque, min. 0.2 Nm
Tightening torque, max. 0.25 Nm
Clamping screw M 2
Stripping length 4 mm
L1 in mm 35 mm
L1 in inches 1.378 "
Touch-safe protection acc. to DIN VDE 0470 IP 20
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Protection degree IP20
Insulation strength ≥ 108 Ω

Material data

Insulating material Wemid (PA)
Colour black
Colour chart (similar) RAL 9011
Insulating material group I
Comparative Tracking Index (CTI) ≥ 600
Insulation strength ≥ 108 Ω
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Coating 1-3 μm Ni, 4-6 μm SN
Layer structure of solder connection 1.5...3 µm Ni / 4...6 µm Sn
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Conductors suitable for connection

Clamping range, min. 0.08 mm²
Clamping range, max. 1.5 mm²
Wire connection cross section AWG, min. AWG 28
Wire connection cross section AWG, max. AWG 16
Solid, min. H05(07) V-U 0.2 mm²
Solid, max. H05(07) V-U 1.5 mm²
Flexible, min. H05(07) V-K 0.2 mm²
Flexible, max. H05(07) V-K 1.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.25 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 0.75 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.25 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 0.75 mm²
Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 17.5 A
Rated current, max. number of poles (Tu=20°C) 17.5 A
Rated current, min. number of poles (Tu=40°C) 17.5 A
Rated current, max. number of poles (Tu=40°C) 17.5 A
Rated voltage for surge voltage class / pollution degree II/2 320 V
Rated voltage for surge voltage class / pollution degree III/2 160 V
Rated voltage for surge voltage class / pollution degree III/3 160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1815154
Rated voltage (Use group B / CSA) 300 V
Rated current (Use group B / CSA) 10 A
Wire cross-section, AWG, min. AWG 28
Wire cross-section, AWG, max. AWG 16
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group D / UL 1059) 10 A
Wire cross-section, AWG, min. AWG 28
Wire cross-section, AWG, max. AWG 16
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 20 mm
VPE width 200 mm
VPE height 230 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Wire end ferrule with plastic collar to DIN 46228/4
  • The data given under CSA relates to a cUL approval - E60693
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Approval/Certificate/Document of Conformity
Catalogues Catalogues in PDF-format

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Number of poles:
Number of poles: 15
Order No.: 2428200000
Type: PS 3.50/15/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 15, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles:
Order No.: 2440220000
Type: PS 3.50/16/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 2
Order No.: 1912320000
Type: PS 3.50/02/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 2, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 3
Order No.: 1912330000
Type: PS 3.50/03/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 4
Order No.: 1912340000
Type: PS 3.50/04/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 5
Order No.: 1912350000
Type: PS 3.50/05/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 5, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 6
Order No.: 1912360000
Type: PS 3.50/06/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 6, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 7
Order No.: 1912370000
Type: PS 3.50/07/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 7, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 8
Order No.: 1912380000
Type: PS 3.50/08/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 8, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 9
Order No.: 1912390000
Type: PS 3.50/09/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 9, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 10
Order No.: 1912400000
Type: PS 3.50/10/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 11
Order No.: 1912410000
Type: PS 3.50/11/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 11, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 12
Order No.: 1912420000
Type: PS 3.50/12/90 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 12, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Clamping range, max. : 1.5 mm², Box