Rated voltage for surge voltage class / pollution degree II/2
160 V
Rated voltage for surge voltage class / pollution degree III/2
125 V
Rated voltage for surge voltage class / pollution degree III/3
50 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
1.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
1.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
2.5 kV
Short-time withstand current resistance
3 x 1s with 77 A
Rated data acc. to CSA
Institute (CSA)
Certificate No. (CSA)
200039-1176845
Rated voltage (Use group B / CSA)
150 V
Rated voltage (Use group C / CSA)
50 V
Rated voltage (Use group D / CSA)
150 V
Rated current (Use group B / CSA)
5 A
Rated current (Use group C / CSA)
9.5 A
Rated current (Use group D / CSA)
9.5 A
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Rated data acc. to UL 1059
Institute (UR)
Certificate No. (UR)
E60693
Rated voltage (Use group B / UL 1059)
150 V
Rated voltage (Use group C / UL 1059)
50 V
Rated current (Use group B / UL 1059)
10 A
Rated current (Use group C / UL 1059)
10 A
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Packing
ESD Level packaging
static dissipative
Packaging
Tape
VPE length
330 mm
VPE width
330 mm
VPE height
48 mm
Tape depth (T2)
15.1 mm
Tape width (W)
44 mm
Tape pocket depth (K0)
14.6 mm
Tape pocket height (A0)
14.5 mm
Tape pocket width (B0)
32.9 mm
Tape pocket separation (P1)
20 mm
Tape hole separation (E)
1.75 mm
Tape pocket separation (F)
20.2 mm
Tape reel diameter ∅ (A)
330 mm
Surface resistance
Rs = 109 - 1012 Ω
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Gold-plated contact surfaces on request
Spacing between rows: see hole layout
Rated current related to rated cross-section & min. No. of poles.
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Gold-plated contact surfaces on request
Spacing between rows: see hole layout
Rated current related to rated cross-section & min. No. of poles.
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.