Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WQB 240/2
         

Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, 320 A, Silver grey
Order No. 1802790000
Type WQB 240/2
GTIN (EAN) 4032248313730
Qty. 5 pc(s).

Dimensions and weights

Depth 43.5 mm
Depth (inches) 1.713 inch
Height 49.3 mm
Height (inches) 1.941 inch
Width 63.3 mm
Width (inches) 2.492 inch
Net weight 150.6 g

Temperatures

Storage temperature -25 °C...55 °C

Material data

Material tinned copper
Colour Silver grey

System specifications

Version Cross-connector

Additional technical data

Explosion-tested version No
Installation advice Feed-through (bushing)
Type of fixing when screwed in
Type of mounting when screwed in

Cross-connector

Number of cross-connected terminals
Rated current, 2-pole 320 A
Rated current, multi-pole 320 A
Type Cross-connector

Dimensions

Pitch in mm (P) 5.1 mm

General

Installation advice Feed-through (bushing)
Number of poles 2

Rating data

Rated current 320 A

Downloads

Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 1802800000
Type: WQB 240/3
Version:
Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, 320 A, Silver grey