Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC S6 6 BAS
         

Icon
Icon
Icon
 

General ordering data

Version HDC insert, Female, 690 V, 100 A, Number of poles: 12, Axial screw connection, Size: 8
Order No. 1790020000
Type HDC S6 6 BAS
GTIN (EAN) 4032248212088
Qty. 1 pc(s).

Dimensions and weights

Depth 111 mm
Depth (inches) 4.37 inch
Height 50.8 mm
Height (inches) 2 inch
Width 34 mm
Width (inches) 1.339 inch
Net weight 300 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP d447edfa-0214-4f34-b5ba-82eae491b46a
Chemical resistance
Substance Acetone
Chemical resistance Resistant
Substance Ammonia, watery
Chemical resistance Conditionally resistant
Substance Petrol
Chemical resistance Resistant
Substance Benzene
Chemical resistance Resistant
Substance Diesel oil
Chemical resistance Conditionally resistant
Substance Acetic acid, concentrated
Chemical resistance Resistant
Substance Potassium hydroxide
Chemical resistance Conditionally resistant
Substance Methanol
Chemical resistance Conditionally resistant
Substance Motor oil
Chemical resistance Conditionally resistant
Substance Lye, diluted
Chemical resistance Resistant
Substance Hydrochlorofluorocarbons
Chemical resistance Conditionally resistant
Substance Outdoor use
Chemical resistance Conditionally resistant

Dimensions

Height of socket 50.8 mm
Total length base 111 mm
Width 34 mm

General data

BG 8
Colour beige
Free from halogens true
Insulating material PC glass-fibre reinforced (UL-listed and railway-certified)
Insulating material group IIIa
Insulation strength 1010 Ω
Low smoke acc. DIN EN 45545-2 Yes
Material Copper alloy
Number of poles 12
Number of power contacts
Number of signal contacts
Plugging cycles, silver ≥ 500
Pollution severity 3
Rated current (DIN EN 61984) 100 A
Rated impulse voltage (DIN EN 61984) 8 kV
Rated voltage (DIN EN 61984) 690 V
Rated voltage according to UL/CSA 600 V AC/DC
Series MixMate
Size 8
Surface finish Silver passivated
Type Female
Type of connection Axial screw connection
UL 94 flammability rating V-0
Volume resistance ≤1 mΩ

Connection data PE

Connection type PE Screw connection
Rated cross-section 35 mm²
Stripping length PE connection 8 mm
Tightening torque, max. PE connection 8 Nm
Tightening torque, min. PE connection 6 Nm
Wire cross section, AWG (PE), max. AWG 2
Wire cross section, AWG (PE), min. AWG 6

Power contact

Clamping range, power contact, max. 35 mm²
Clamping range, power contact, min. 16 mm²
Hexagon socket 4 mm
Number of poles, performance contact
Rated current (DIN EN 61984), power contact 100 A
Rated impulse voltage (DIN EN 61984), power contact 8 kV
Rated voltage (DIN EN 61984), power contact 690 V
Stripping length, performance contact 13 mm
Tightening torque, power contact, max. 8 Nm
Tightening torque, power contact, min. 6 Nm
Type of connection, power contact Axial screw connection

Signal contact

AF size SD 0.6 x 3.5
Clamping range, signal contact, max. 2.5 mm²
Clamping range, signal contact, min. 0.5 mm²
Number of poles, signal
Rated current (DIN EN 61984), signal 16 A
Rated impulse voltage (DIN EN 61984), signal 6 kV
Rated voltage (DIN EN 61984), signal contact 400 V
Stripping length, signal 12 mm
Tightening torque, signal contact, max. 0.8 Nm
Tightening torque, signal contact, min. 0.4 Nm
Type of connection, signal Screw connection

Version

BG 8
Clamping screw M 7 x 0.75 mm
Conductor cross-section, max. 35 mm²
Conductor cross-section, min. 16 mm²
Material Copper alloy
Size 8
Stripping length, rated connection 13 mm
Surface finish Silver passivated
Type of connection Axial screw connection
Volume resistance ≤1 mΩ
Wire connection cross section AWG, max. AWG 2
Wire connection cross section AWG, min. AWG 6
Wire connection cross section, finely stranded, max. 35 mm²
Wire connection cross section, finely stranded, min. 16 mm²

Downloads

Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000438
ETIM 7.0 EC000438
ETIM 8.0 EC000438
ETIM 9.0 EC000438
ECLASS 9.0 27-44-02-05
ECLASS 9.1 27-44-02-05
ECLASS 10.0 27-44-02-05
ECLASS 11.0 27-44-02-05
ECLASS 12.0 27-44-02-05
ECLASS 13.0 27-44-02-05

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 1023350000
Type: HDC S8/0 FAS
Version:
HDC insert, Female, 690 V, 110 A, Number of poles: 8, Axial screw connection, Size: 8
 
Order No.: 1023360000
Type: HDC S8/0 MAS
Version:
HDC insert, Male, 690 V, 110 A, Number of poles: 8, Axial screw connection, Size: 8
 
Order No.: 1790030000
Type: HDC S6 6 SAS
Version:
HDC insert, Male, 690 V, 100 A, Number of poles: 12, Axial screw connection, Size: 8