Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC 48B TOLU 1M32G
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 12, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 32
Order No. 1788350000
Type HDC 48B TOLU 1M32G
GTIN (EAN) 4032248205882
Qty. 1 pc(s).

Dimensions and weights

Depth 151 mm
Depth (inches) 5.945 inch
Height 94 mm
Height (inches) 3.701 inch
Width 90 mm
Width (inches) 3.543 inch
Net weight 732 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP d447edfa-0214-4f34-b5ba-82eae491b46a
Chemical resistance
Substance Acetone
Chemical resistance Conditionally resistant
Substance Drilling oil
Chemical resistance Resistant
Substance Diesel
Chemical resistance Resistant
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Resistant
Substance Hydraulic oil
Chemical resistance Resistant
Substance Coolant
Chemical resistance Resistant
Substance Petroleum benzine
Chemical resistance Resistant
Substance Sweat
Chemical resistance Resistant
Substance Premium gasoline
Chemical resistance Conditionally resistant
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Unstable
Substance Ozone
Chemical resistance Unstable

Dimensions

Cable entry w. thread
Height of housing B 94 mm
Total length housing 132 mm
Width housing C 90 mm

General data

EMC housings No
Housing main material diecast aluminium
Material of locking element Stainless steel, rust-proof
Protection degree IP65 (in plugged condition)
Surface finish Powder coating
Tightening torque 1.2 Nm

Version

BG 12
Cable entry w. thread
Clamp version End-locking clamp
Colour (RAL) RAL 7035
Design Standard
Design of housing Cable entry from top, Plug housing
Design of locking system End-locking clamp, lower side
Internal thread M 32
Number of cable entry on top
Number of cable entry sideways
Size 12
Size of cable entries M 32
Suitable for ModuPlug® Yes
Tightening torque 1.2 Nm
Top part/bottom part/lid upper part
Type Plug

Downloads

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02

Approvals

Approvals CE CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 1788340000
Type: HDC 48B TOLU 1M40G
Version:
HDC enclosures, Size: 12, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 40
 
Order No.: 2431650000
Type: HDC 48B TOLU 2M40G CS
Version:
HDC enclosures, Size: 12, Protection degree: IP65 (in plugged condition), Plug housing, Cable entry from top, End-locking clamp, lower side, Standard, Size of cable entries: M 40
 
Order No.: 1788330000
Type: HDC 48B TOLU 1M50G
Version:
HDC enclosures, Size: 12, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 50
 
Order No.: 1001520000
Type: HDC 48B TOLU 1M63G CS
Version:
HDC enclosures, Size: 12, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard
 
Order No.: 1650980000
Type: HDC 48B TOLU 1PG29G
Version:
HDC enclosures, Size: 12, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 29
 
Order No.: 1651000000
Type: HDC 48B TOLU 1PG36G
Version:
HDC enclosures, Size: 12, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 36