Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC-CR16-5S-2 GR
         

Icon
Icon
 

General ordering data

Version Heavy-duty connectors, HDC insert, ConCept frame
Order No. 1758520000
Type HDC-CR16-5S-2 GR
GTIN (EAN) 4032248019748
Qty. 5 pc(s).

Dimensions and weights

Depth 84.5 mm
Depth (inches) 3.327 inch
Height 35 mm
Height (inches) 1.378 inch
Width 34 mm
Width (inches) 1.339 inch
Net weight 46 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

REACH SVHC Potassium perfluorobutane sulfonate 29420-49-3
SCIP 2f94735a-9fba-4903-842f-4fb9aa902310

ConCept Pneumatic module

Colour beige
UL 94 flammability rating V-0

Dimensions

Height of plug 35 mm
Total length base 84.5 mm
Width 34 mm

General data

BG 10
Colour beige
Free from halogens false
Low smoke acc. DIN EN 45545-2 Yes
Material Polycarbonate
Number of poles 1
Series ConCept frame
Size 10
Type Pin
UL 94 flammability rating V-0

Connection data PE

Connection type PE Screw connection
Tightening torque, max. PE connection 1.5 Nm
Tightening torque, min. PE connection 1.2 Nm

Version

BG 10
Material Polycarbonate
Size 10
Wire connection cross section AWG, max. AWG 14

Downloads

Engineering Data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002312
ETIM 7.0 EC002312
ETIM 8.0 EC002312
ETIM 9.0 EC002312
ECLASS 9.0 27-44-02-06
ECLASS 9.1 27-44-02-06
ECLASS 10.0 27-44-02-06
ECLASS 11.0 27-44-02-06
ECLASS 12.0 27-44-02-92
ECLASS 13.0 27-44-02-92