PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 3, 180°, Solder pin length (l): 1.5 mm, tinned, black, Tape
Order No.
1752994002
Type
SL-SMT 3.50/03/180G 1.5SN BK RL
GTIN (EAN)
4032248193103
Qty.
265 pc(s).
Product data
IEC: 320 V / 15 A UL: 300 V / 10 A
Packaging
Tape
Dimensions and weights
Depth
7.5 mm
Depth (inches)
0.295 inch
Height
12.6 mm
Height (inches)
0.496 inch
Height of lowest version
11.1 mm
Width
11.9 mm
Width (inches)
0.469 inch
Net weight
2.11 g
Environmental Product Compliance
RoHS Compliance Status
Compliant without exemption
REACH SVHC
/
System specifications
Product family
OMNIMATE Signal - series BL/SL 3.50
Type of connection
Board connection
Mounting onto the PCB
THT/THR solder connection
Pitch in mm (P)
3.5 mm
Pitch in inches (P)
0.138 "
Outgoing elbow
180°
Number of poles
3
Number of solder pins per pole
1
Solder pin length (l)
1.5 mm
Solder pin length tolerance
0 / -0.3 mm
Solder pin dimensions
d = 1.2 mm, Octagonal
Solder pin dimensions = d tolerance
0 / -0,03 mm
Solder eyelet hole diameter (D)
1.4 mm
Solder eyelet hole diameter tolerance (D)
+ 0,1 mm
Outside diameter of solder pad
2.3 mm
Template aperture diameter
2.1 mm
L1 in mm
7 mm
L1 in inches
0.276 "
Number of rows
1
Pin series quantity
1
Touch-safe protection acc. to DIN VDE 57 106
finger-safe plugged/ back-of-hand-safe unplugged
Touch-safe protection acc. to DIN VDE 0470
IP20 plugged/ IP10 unplugged
Volume resistance
≤5 mΩ
Can be coded
Yes
Plugging force/pole, max.
6 N
Pulling force/pole, max.
6 N
Material data
Insulating material
LCP GF
Colour
black
Colour chart (similar)
RAL 9011
Insulating material group
IIIa
Comparative Tracking Index (CTI)
≥ 175
Moisture Level (MSL)
1
UL 94 flammability rating
V-0
Contact material
Cu-alloy
Contact surface
tinned
Layer structure of solder connection
2...3 µm Ni / 5...7 µm Sn
Layer structure of plug contact
2...3 µm Ni / 5...7 µm Sn
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
100 °C
Temperature range, installation, min.
-30 °C
Temperature range, installation, max.
100 °C
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
15 A
Rated current, max. number of poles (Tu=20°C)
12 A
Rated current, min. number of poles (Tu=40°C)
13 A
Rated current, max. number of poles (Tu=40°C)
10 A
Rated voltage for surge voltage class / pollution degree II/2
320 V
Rated voltage for surge voltage class / pollution degree III/2
160 V
Rated voltage for surge voltage class / pollution degree III/3
160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
2.5 kV
Short-time withstand current resistance
3 x 1s with 100 A
Rated data acc. to CSA
Institute (CSA)
Certificate No. (CSA)
200039-1176845
Rated voltage (Use group B / CSA)
300 V
Rated voltage (Use group D / CSA)
300 V
Rated current (Use group B / CSA)
10 A
Rated current (Use group D / CSA)
10 A
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Rated data acc. to UL 1059
Institute (UR)
Certificate No. (UR)
E60693
Rated voltage (Use group B / UL 1059)
300 V
Rated voltage (Use group D / UL 1059)
300 V
Rated current (Use group B / UL 1059)
10 A
Rated current (Use group D / UL 1059)
10 A
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Packing
ESD Level packaging
static dissipative
Packaging
Tape
VPE length
332 mm
VPE width
332 mm
VPE height
39 mm
Tape depth (T2)
16.5 mm
Tape width (W)
32 mm
Tape pocket depth (K0)
16 mm
Tape pocket height (A0)
7.8 mm
Tape pocket width (B0)
19.2 mm
Tape pocket separation (P1)
16 mm
Tape hole separation (E)
1.75 mm
Tape pocket separation (F)
14.2 mm
Tape reel diameter ∅ (A)
330 mm
Surface resistance
Rs = 109 - 1012 Ω
Width Pick & Place Pad (WPPP)
6.8 mm
Length Pick & Place Pad (LPPP)
12.65 mm
Diameter of the withdrawal surface (ø Dmax)
5 mm
Protrusion 1 Pick & Place Pad (L01 (PPP))
2.5 mm
Protrusion 2 Pick & Place Pad (P02 (PPP))
2.7 mm
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Gold-plated contact surfaces on request
Rated current related to rated cross-section & min. No. of poles.
Diameter of solder eyelet D = 1.4+0.1mm
Solder eyelet diameter D = 1.5 + 0.1 mm, from 9 poles
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Gold-plated contact surfaces on request
Rated current related to rated cross-section & min. No. of poles.
Diameter of solder eyelet D = 1.4+0.1mm
Solder eyelet diameter D = 1.5 + 0.1 mm, from 9 poles
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.