Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
B2L 3.50/12/180 SN OR BX   Do not use product for new developments
         

Similar to illustration

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, female plug, 3.50 mm, Number of poles: 12, 180°, Tension-clamp connection, Clamping range, max. : 1 mm², Box
Order No. 1727590000
Type B2L 3.50/12/180 SN OR BX
GTIN (EAN) 4032248037728
Qty. 84 pc(s).
Product data IEC: 200 V / 10.3 A / 0.2 - 1 mm²
UL: 300 V / 10 A / AWG 28 - AWG 16
Packaging Box
Delivery status This article will no longer be available in the future.
Available until 2023-12-31
Alternative product 1277320000

Dimensions and weights

Depth 20.8 mm
Depth (inches) 0.819 inch
Height 15.7 mm
Height (inches) 0.618 inch
Width 21 mm
Width (inches) 0.827 inch
Net weight 6.77 g

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

System Parameters

Product family OMNIMATE Signal - series B2L/S2L 3.50 - 2-row
Type of connection Field connection
Wire connection method Tension-clamp connection
Pitch in mm (P) 3.5 mm
Pitch in inches (P) 0.138 "
Conductor outlet direction 180°
Number of poles 12
L1 in mm 17.5 mm
L1 in inches 0.689 "
Number of rows
Pin series quantity
Rated cross-section 1 mm²
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Protection degree IP20, when fully mounted
Can be coded Yes
Stripping length 7 mm
Screwdriver blade 0.4 x 2.5
Screwdriver blade standard DIN 5264
Plugging cycles 25
Plugging force/pole, max. 5 N
Pulling force/pole, max. 4 N

Material data

Insulating material PBT
Colour orange
Colour chart (similar) RAL 2000
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -30 °C
Temperature range, installation, max. 100 °C

Conductors suitable for connection

Clamping range, min. 0.08 mm²
Clamping range, max. 1 mm²
Wire connection cross section AWG, min. AWG 28
Wire connection cross section AWG, max. AWG 18
Solid, min. H05(07) V-U 0.2 mm²
Solid, max. H05(07) V-U 1 mm²
Flexible, min. H05(07) V-K 0.2 mm²
Flexible, max. H05(07) V-K 1 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.14 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 0.34 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.14 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 0.34 mm²
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 0.14 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,14/12 GR SV
Cross-section for conductor connection
Type fine-wired
nominal 0.25 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,25/12 HBL
Reference text The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 10.3 A
Rated current, max. number of poles (Tu=20°C) 8.7 A
Rated current, min. number of poles (Tu=40°C) 8.9 A
Rated current, max. number of poles (Tu=40°C) 7.4 A
Rated voltage for surge voltage class / pollution degree II/2 200 V
Rated voltage for surge voltage class / pollution degree III/2 160 V
Rated voltage for surge voltage class / pollution degree III/3 80 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV
Short-time withstand current resistance 3 x 1s with 77 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1488444
Rated voltage (Use group B / CSA) 300 V
Rated current (Use group B / CSA) 5 A
Wire cross-section, AWG, min. AWG 28
Wire cross-section, AWG, max. AWG 18
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group C / UL 1059) 50 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group C / UL 1059) 10 A
Wire cross-section, AWG, min. AWG 28
Wire cross-section, AWG, max. AWG 16
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 349 mm
VPE width 135 mm
VPE height 31 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Gold-plated contact surfaces on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule with plastic collar to DIN 46228/4
  • Wire end ferrule without plastic collar to DIN 46228/1
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • Crimp shape A for wire-end ferrules with crimping tools PZ 1,5 (order no. 9005990000) or PZ 6/5 (order no. 9011460000) for larger wire cross-sections recommended.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002638
ETIM 7.0 EC002638
ETIM 8.0 EC002638
ETIM 9.0 EC002638
ECLASS 9.0 27-44-03-09
ECLASS 9.1 27-44-03-09
ECLASS 10.0 27-44-03-09
ECLASS 11.0 27-46-02-02
ECLASS 12.0 27-46-02-02
ECLASS 13.0 27-46-02-02
ECLASS 14.0 27-46-02-02

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products