Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
LM2N 3.50/30/90 3.2SN OR BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Printed circuit board terminals, 3.50 mm, Number of poles: 30, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
Order No. 1703830000
Type LM2N 3.50/30/90 3.2SN OR BX
GTIN (EAN) 4008190910907
Qty. 25 pc(s).
Product data IEC: 320 V / 13 A / 0.5 - 1.5 mm²
UL: 300 V / 10 A / AWG 28 - AWG 14
Packaging Box

Dimensions and weights

Depth 16.75 mm
Depth (inches) 0.659 inch
Height 27.3 mm
Height (inches) 1.075 inch
Height of lowest version 24.1 mm
Width 54.85 mm
Width (inches) 2.159 inch
Net weight 20.205 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System parameters

Product family OMNIMATE Signal - series LM
Wire connection method Clamping yoke connection
Mounting onto the PCB THT solder connection
Conductor outlet direction 90°
Pitch in mm (P) 3.5 mm
Pitch in inches (P) 0.138 "
Number of poles 30
Pin series quantity
Fitted by customer Yes
Number of rows
Max. adjacent poles per row 24 
Solder pin length (l) 3.2 mm
Solder pin dimensions 1.0 x 0.6 mm
Solder eyelet hole diameter (D) 1.3 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Number of solder pins per pole
Screwdriver blade 0.4 x 2.5
Screwdriver blade standard DIN 5264
Tightening torque, min. 0.2 Nm
Tightening torque, max. 0.2 Nm
Clamping screw M 2
Stripping length 5 mm
L1 in mm 49 mm
L1 in inches 1.929 "
Touch-safe protection acc. to DIN VDE 0470 IP 20
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Protection degree IP20
Volume resistance 3.60 mΩ

Material data

Insulating material PA
Colour orange
Colour chart (similar) RAL 2000
Insulating material group I
Comparative Tracking Index (CTI) ≥ 600
UL 94 flammability rating V-2
Contact material Cu-alloy
Contact surface tinned
Coating 1-3 μm Ni, 4-6 μm SN
Tinning type matt
Layer structure of solder connection 1.5...3 µm Ni / 4...6 µm Sn matt
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Conductors suitable for connection

Clamping range, min. 0.08 mm²
Clamping range, max. 2.08 mm²
Wire connection cross section AWG, min. AWG 28
Wire connection cross section AWG, max. AWG 14
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 1.5 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 1.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 0.75 mm²
Plug gauge in accordance with EN 60999 a x b; ø 2.4 mm x 1.5 mm
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 0.75 mm²
wire end ferrule
Stripping length
nominal 8 mm
Recommended wire-end ferrule H0,75/12 W
Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 13 A
Rated current, max. number of poles (Tu=20°C) 12 A
Rated current, min. number of poles (Tu=40°C) 11 A
Rated current, max. number of poles (Tu=40°C) 10 A
Rated voltage for surge voltage class / pollution degree II/2 320 V
Rated voltage for surge voltage class / pollution degree III/2 160 V
Rated voltage for surge voltage class / pollution degree III/3 160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV
Short-time withstand current resistance 3 x 1s with 72 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 154685-1202192
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 10 A
Rated current (Use group D / CSA) 10 A
Wire cross-section, AWG, min. AWG 28
Wire cross-section, AWG, max. AWG 14
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group D / UL 1059) 10 A
Wire cross-section, AWG, min. AWG 28
Wire cross-section, AWG, max. AWG 14
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 127 mm
VPE width 119 mm
VPE height 50 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Max. outer diameter of the conductor: 2.9 mm
  • Wire end ferrule with plastic collar to DIN 46228/4
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002643
ETIM 7.0 EC002643
ETIM 8.0 EC002643
ETIM 9.0 EC002643
ECLASS 9.0 27-44-04-01
ECLASS 9.1 27-44-04-01
ECLASS 10.0 27-44-04-01
ECLASS 11.0 27-46-01-01
ECLASS 12.0 27-46-01-01
ECLASS 13.0 27-46-01-01
ECLASS 14.0 27-46-01-01

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Number of poles:
Colour: orange
Number of poles: 4
Order No.: 1703700000
Type: LM2N 3.50/04/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 4, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 6
Order No.: 1703710000
Type: LM2N 3.50/06/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 6, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 8
Order No.: 1703720000
Type: LM2N 3.50/08/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 8, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 10
Order No.: 1703730000
Type: LM2N 3.50/10/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 12
Order No.: 1703740000
Type: LM2N 3.50/12/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 12, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 14
Order No.: 1703750000
Type: LM2N 3.50/14/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 14, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 16
Order No.: 1703760000
Type: LM2N 3.50/16/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 16, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 18
Order No.: 1703770000
Type: LM2N 3.50/18/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 20
Order No.: 1703780000
Type: LM2N 3.50/20/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 20, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 22
Order No.: 1703790000
Type: LM2N 3.50/22/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 22, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 24
Order No.: 1703800000
Type: LM2N 3.50/24/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 24, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 26
Order No.: 1703810000
Type: LM2N 3.50/26/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 26, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 28
Order No.: 1703820000
Type: LM2N 3.50/28/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 28, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 32
Order No.: 1703840000
Type: LM2N 3.50/32/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 32, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 34
Order No.: 1703850000
Type: LM2N 3.50/34/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 34, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 36
Order No.: 1703860000
Type: LM2N 3.50/36/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 36, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 38
Order No.: 1703870000
Type: LM2N 3.50/38/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 38, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 40
Order No.: 1703880000
Type: LM2N 3.50/40/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 40, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 42
Order No.: 1703890000
Type: LM2N 3.50/42/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 42, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 44
Order No.: 1703900000
Type: LM2N 3.50/44/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 44, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 46
Order No.: 1703910000
Type: LM2N 3.50/46/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 46, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box
 
Colour: orange
Number of poles: 48
Order No.: 1703920000
Type: LM2N 3.50/48/90 3.2SN OR BX
Solder pin length (l): 3.2 mm
Version:
Printed circuit board terminals, 3.50 mm, Number of poles: 48, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 2.08 mm², Box