PCB plug-in connector, Accessories, Mounting block, black, Number of poles: 1
Order No.
1692340000
Type
SLA BB11R SW
GTIN (EAN)
4008190864965
Qty.
20 pc(s).
Product data
Packaging
Box
Dimensions and weights
Depth
12.4 mm
Depth (inches)
0.488 inch
Height
8.3 mm
Height (inches)
0.327 inch
Width
5.08 mm
Width (inches)
0.2 inch
Net weight
1.3 g
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
00c92aa4-198d-4f32-82d1-4ccab9233b4d
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c
Material data
Insulating material
PBT GF
Colour
black
Colour chart (similar)
RAL 9011
UL 94 flammability rating
V-0
Contact material
Cu-alloy
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
100 °C
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
100 °C
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Packing
Packaging
Box
VPE length
80 mm
VPE width
34 mm
VPE height
10 mm
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.