SLZF 5.08/24/90B SN OR BX
Do not use product for new developments
General ordering data
Version
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 24, 90°, Tension-clamp connection, Clamping range, max. : 3.31 mm², Box
Order No.
1673770000
Type
SLZF 5.08/24/90B SN OR BX
GTIN (EAN)
4008190435493
Qty.
20 pc(s).
Product data
IEC: 400 V / 20.5 A / 0.2 - 2.5 mm² UL: 300 V / 15 A / AWG 26 - AWG 12
Packaging
Box
Delivery status
Discontinued
Available until
2016-09-01
Dimensions and weights
Net weight
44.25 g
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant
System Parameters
Product family
OMNIMATE Signal - series BL/SL 5.08
Type of connection
Field connection
Wire connection method
Tension-clamp connection
Pitch in mm (P)
5.08 mm
Pitch in inches (P)
0.2 "
Conductor outlet direction
90°
Number of poles
24
L1 in mm
116.84 mm
L1 in inches
4.6 "
Number of rows
1
Pin series quantity
1
Touch-safe protection acc. to DIN VDE 57 106
finger-safe plugged/ back-of-hand-safe unplugged
Touch-safe protection acc. to DIN VDE 0470
IP20 plugged/ IP10 unplugged
Protection degree
IP20
Volume resistance
≤5 mΩ
Can be coded
Yes
Stripping length
10 mm
Screwdriver blade
0.6 x 3.5
Screwdriver blade standard
DIN 5264-A
Plugging cycles
25
Pulling force/pole, max.
2 N
Material data
Insulating material
PBT
Colour
orange
Colour chart (similar)
RAL 2000
Insulating material group
IIIa
Comparative Tracking Index (CTI)
≥ 200
Insulation strength
≥ 108 Ω
UL 94 flammability rating
V-0
Contact material
CuSn
Contact surface
tinned
Layer structure of plug contact
4...8 µm Sn hot-dip tinned
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
100
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
100 °C
Conductors suitable for connection
Clamping range, min.
0.08 mm²
Clamping range, max.
3.31 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 12
Solid, min. H05(07) V-U
0.2 mm²
Solid, max. H05(07) V-U
2.5 mm²
Flexible, min. H05(07) V-K
0.2 mm²
Flexible, max. H05(07) V-K
2.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min.
0.2 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max.
1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min.
0.2 mm²
w. wire end ferrule, DIN 46228 pt 1, max.
2.5 mm²
Plug gauge in accordance with EN 60999 a x b; ø
2.8 mm x 2.0 mm
Reference text
The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
20.5 A
Rated current, max. number of poles (Tu=20°C)
15 A
Rated current, min. number of poles (Tu=40°C)
18 A
Rated current, max. number of poles (Tu=40°C)
13 A
Rated voltage for surge voltage class / pollution degree II/2
400 V
Rated voltage for surge voltage class / pollution degree III/2
320 V
Rated voltage for surge voltage class / pollution degree III/3
250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
4 kV
Short-time withstand current resistance
3 x 1s with 120 A
Rated data acc. to CSA
Institute (CSA)
Certificate No. (CSA)
200039-1461395
Rated voltage (Use group B / CSA)
300 V
Rated voltage (Use group D / CSA)
300 V
Rated current (Use group B / CSA)
15 A
Rated current (Use group D / CSA)
10 A
Wire cross-section, AWG, min.
AWG 26
Wire cross-section, AWG, max.
AWG 12
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Rated data acc. to UL 1059
Institute (UR)
Certificate No. (UR)
E60693
Rated voltage (Use group B / UL 1059)
300 V
Rated voltage (Use group D / UL 1059)
300 V
Rated current (Use group B / UL 1059)
15 A
Rated current (Use group D / UL 1059)
10 A
Wire cross-section, AWG, min.
AWG 26
Wire cross-section, AWG, max.
AWG 12
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Packing
Packaging
Box
VPE length
65 mm
VPE width
130 mm
VPE height
155 mm
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Rated current related to rated cross-section & min. No. of poles.
Wire end ferrule without plastic collar to DIN 46228/1
Wire end ferrule with plastic collar to DIN 46228/4
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Rated current related to rated cross-section & min. No. of poles.
Wire end ferrule without plastic collar to DIN 46228/1
Wire end ferrule with plastic collar to DIN 46228/4
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.