PCB plug-in connector, Accessories, Latches, orange, Number of poles: 0
Order No.
1669310000
Type
BL/SL 3.50 VR OR BX
GTIN (EAN)
4008190428488
Qty.
100 pc(s).
Product data
Packaging
Box
Dimensions and weights
Net weight
0.32 g
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Material data
Insulating material
PA
Colour
orange
Colour chart (similar)
RAL 2000
Contact material
Cu-alloy
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
100 °C
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
100 °C
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Packing
Packaging
Box
VPE length
107 mm
VPE width
99 mm
VPE height
19 mm
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.