Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC 07A DMDL 2BO
         

Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard
Order No. 1665770000
Type HDC 07A DMDL 2BO
GTIN (EAN) 4008190422790
Qty. 1 pc(s).

Dimensions and weights

Depth 26.7 mm
Depth (inches) 1.051 inch
Height 17.5 mm
Height (inches) 0.689 inch
Width 36.5 mm
Width (inches) 1.437 inch
Net weight 8 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

REACH SVHC Potassium perfluorobutane sulfonate 29420-49-3
SCIP 2f94735a-9fba-4903-842f-4fb9aa902310
Chemical resistance
Substance Acetone
Chemical resistance Conditionally resistant
Substance Drilling oil
Chemical resistance Resistant
Substance Diesel
Chemical resistance Resistant
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Resistant
Substance Hydraulic oil
Chemical resistance Resistant
Substance Coolant
Chemical resistance Resistant
Substance Petroleum benzine
Chemical resistance Resistant
Substance Sweat
Chemical resistance Resistant
Substance Premium gasoline
Chemical resistance Conditionally resistant
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Unstable
Substance Ozone
Chemical resistance Unstable

Dimensions

Cable entry with female
Height of housing B 17.5 mm
Total length housing 26.8 mm
Width housing C 26.8 mm

General data

EMC housings No
Housing main material Plastic
Protection degree IP65 (in plugged condition)
Tightening torque 0.5 Nm
UL 94 flammability rating V-0

Version

BG 1
Cable entry with female
Clamp version Side-locking clamp
Colour (RAL) RAL 1001
Design Standard
Design of housing Cover for lower part of housing
Design of locking system Side-locking clamp on lower side
Sealing NBR
Size 1
Suitable for ModuPlug® No
Tightening torque 0.5 Nm
Top part/bottom part/lid Cover
Type Cover

Downloads

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 1665760000
Type: HDC 07A DODL 2BO
Version:
HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard