PCB plug-in connector, female header, Flange, THT solder connection, 7.00 mm, Number of poles: 7, 90°, Solder pin length (l): 3.2 mm, silver-plated, Pebble grey, Box
Order No.
1612590000
Type
STV S 7 LB90
GTIN (EAN)
4008190199319
Qty.
10 pc(s).
Product data
IEC: 1000 V UL:
Packaging
Box
Delivery status
Discontinued
Available until
2023-04-03
Dimensions and weights
Net weight
26.9 g
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
System specifications
Product family
OMNIMATE Power - series STV
Type of connection
Board connection
Mounting onto the PCB
THT solder connection
Pitch in mm (P)
7 mm
Pitch in inches (P)
0.276 "
Outgoing elbow
90°
Number of poles
7
Number of solder pins per pole
1
Solder pin length (l)
3.2 mm
Solder eyelet hole diameter (D)
1.6 mm
Solder eyelet hole diameter tolerance (D)
+ 0,1 mm
L1 in mm
42 mm
L1 in inches
1.654 "
Number of rows
1
Pin series quantity
1
Touch-safe protection acc. to DIN VDE 57 106
Safe from back-of-hand touch
Touch-safe protection acc. to DIN VDE 0470
IP 10
Volume resistance
2.70 mΩ
Can be coded
Yes
Plugging force/pole, max.
4 N
Pulling force/pole, max.
4 N
Material data
Insulating material
Wemid (PA)
Colour
Pebble grey
Colour chart (similar)
RAL 7032
Insulating material group
I
Comparative Tracking Index (CTI)
≥ 600
UL 94 flammability rating
V-0
Contact material
Cu-alloy
Contact surface
silver-plated
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Temperature range, installation, min.
-25 °C
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, max. number of poles (Tu=20°C)
18 A
Rated current, max. number of poles (Tu=40°C)
15 A
Rated voltage for surge voltage class / pollution degree II/2
1,000 V
Rated voltage for surge voltage class / pollution degree III/2
500 V
Rated voltage for surge voltage class / pollution degree III/3
500 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
6 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
6 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
6 kV
Short-time withstand current resistance
3 x 1s with 180 A
Rated data acc. to CSA
Institute (CSA)
Certificate No. (CSA)
12400-343
Rated voltage (Use group D / CSA)
600 V
Rated current (Use group D / CSA)
14 A
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Rated data acc. to UL 1059
Institute (UR)
Certificate No. (UR)
E92202
Rated voltage (Use group D / UL 1059)
600 V
Rated current (Use group D / UL 1059)
14 A
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Rated data acc. to UL 1977
Institute (UR)
Certificate No. (UR)
E92202
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Packing
Packaging
Box
VPE length
169 mm
VPE width
119 mm
VPE height
39 mm
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Rated current related to rated cross-section & min. No. of poles.
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Rated current related to rated cross-section & min. No. of poles.
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.