Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SL 3.50/15/90F 3.2SN OR BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 15, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No. 1607170000
Type SL 3.50/15/90F 3.2SN OR BX
GTIN (EAN) 4008190022563
Qty. 50 pc(s).
Product data IEC: 320 V / 17 A
UL: 300 V / 10 A
Packaging Box

Dimensions and weights

Depth 11.1 mm
Depth (inches) 0.437 inch
Height 10.7 mm
Height (inches) 0.421 inch
Height of lowest version 7.5 mm
Width 59.5 mm
Width (inches) 2.343 inch
Net weight 4.365 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System specifications

Product family OMNIMATE Signal - series BL/SL 3.50
Type of connection Board connection
Mounting onto the PCB THT solder connection
Pitch in mm (P) 3.5 mm
Pitch in inches (P) 0.138 "
Outgoing elbow 90°
Number of poles 15
Number of solder pins per pole
Solder pin length (l) 3.2 mm
Solder pin length tolerance +0.1 / -0.3 mm
Solder pin dimensions d = 1.2 mm, Octagonal
Solder pin dimensions = d tolerance 0 / -0,03 mm
Solder eyelet hole diameter (D) 1.4 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
L1 in mm 49 mm
L1 in inches 1.929 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 finger-safe plugged/ back-of-hand-safe unplugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Volume resistance 6.00 mΩ
Can be coded Yes
Plugging force/pole, max. 10 N
Pulling force/pole, max. 10 N
Tightening torque
Torque type Mounting screw, PCB
Usage information
Tightening torque
min. 0.1 Nm
max. 0.15 Nm
Recommended screw

Material data

Insulating material PBT
Colour orange
Colour chart (similar) RAL 2000
Insulating material group IIIa
Comparative Tracking Index (CTI) ≥ 200
UL 94 flammability rating V-0
Contact base material CuSn
Contact material Cu-alloy
Contact surface tinned
Layer structure of solder connection 2...4 µm Ni / 5...8 µm Sn glossy
Layer structure of plug contact 2...4 undefined Ni / 5...8 undefined Sn glossy
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -30 °C
Temperature range, installation, max. 100 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 17 A
Rated current, max. number of poles (Tu=20°C) 12 A
Rated current, min. number of poles (Tu=40°C) 14.5 A
Rated current, max. number of poles (Tu=40°C) 10 A
Rated voltage for surge voltage class / pollution degree II/2 320 V
Rated voltage for surge voltage class / pollution degree III/2 160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2,500 V
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 154685-1318353
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 10 A
Rated current (Use group D / CSA) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group D / UL 1059) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 152 mm
VPE width 133 mm
VPE height 35 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Gold-plated contact surfaces on request
  • Rated current related to rated cross-section & min. No. of poles.
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • For additional mechanical support for male connectors with screw flange (…F), we recommend an additional cable gland with fastening screws (sheet metal screw ISO 1481-ST 2.2x4.5 C or ISO 7049-ST 2.2x4.5 C – see Accessories). Cable gland only permitted before soldering.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01
ECLASS 14.0 27-46-02-01

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Colour:
Order No.: 1607040000
Colour: orange
Type: SL 3.50/02/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1607050000
Colour: orange
Type: SL 3.50/03/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 3, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1607060000
Colour: orange
Type: SL 3.50/04/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 4, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1607070000
Colour: orange
Type: SL 3.50/05/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 5, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1607080000
Colour: orange
Type: SL 3.50/06/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 6, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1607090000
Colour: orange
Type: SL 3.50/07/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 7, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1607100000
Colour: orange
Type: SL 3.50/08/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 8, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1607110000
Colour: orange
Type: SL 3.50/09/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 9, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1607120000
Colour: orange
Type: SL 3.50/10/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1607130000
Colour: orange
Type: SL 3.50/11/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 11, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1607140000
Colour: orange
Type: SL 3.50/12/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 12, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1607150000
Colour: orange
Type: SL 3.50/13/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 13, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1607160000
Colour: orange
Type: SL 3.50/14/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 14, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1607180000
Colour: orange
Type: SL 3.50/16/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 16, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1619770000
Colour: orange
Type: SL 3.50/17/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 17, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1619780000
Colour: orange
Type: SL 3.50/18/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1619790000
Colour: orange
Type: SL 3.50/19/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 19, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1619800000
Colour: orange
Type: SL 3.50/20/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 20, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1619810000
Colour: orange
Type: SL 3.50/21/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 21, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1619820000
Colour: orange
Type: SL 3.50/22/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 22, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1619830000
Colour: orange
Type: SL 3.50/23/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 23, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1619840000
Colour: orange
Type: SL 3.50/24/90F 3.2SN OR BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 24, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1141500000
Colour: black
Type: SL 3.50/04/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 4, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1681710000
Colour: black
Type: SL 3.50/09/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 9, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1681720000
Colour: black
Type: SL 3.50/10/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1693990000
Colour: black
Type: SL 3.50/11/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 11, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1388050000
Colour: black
Type: SL 3.50/14/90F 3.2SN BK BX
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 14, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Contact
Weidmüller Interface GmbH & Co. KG
 
+49 5231 14-0
+49 5231 14-292083
More information
Decentralised automation solutions
Energy Management Solutions
Industrial Analytics
Industrial IoT Solutions
More information
Mobility Concepts
Photovoltaics
Wind Solutions
Workplace Solutions
More information
Single Pair Ethernet
Weidmüller Configurator
Support & Service
Contact
Disposal Instructions
Engineering data
Repairs and replacement parts