Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CSL1,6R18-16 SN I2,5
         

Icon
Icon
 

General ordering data

Version PCB plug-in connector, Crimp contact, Reel packaged, Pin – long, tinned, Max. clamping range : 1.5 mm²
Order No. 1565810000
Type CSL1,6R18-16 SN I2,5
GTIN (EAN) 4008190056803
Qty. 5,000 pc(s).
Product data  
Packaging Box

Dimensions and weights

Net weight 0.805 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System Parameters

Wire connection method Crimp connection
Conductor outlet direction 180°
Number of poles 1
Pin series quantity
Volume resistance 3.30 mΩ
Stripping length 4 mm

Material data

Contact material Cu-alloy
Contact surface tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Conductors suitable for connection

Clamping range, min. 0.75 mm²
Clamping range, max. 1.5 mm²
Wire connection cross section AWG, min. AWG 18
Wire connection cross section AWG, max. AWG 16
Stranded, min. H07V-R 0.75 mm²
Stranded, max. H07V-R 1.5 mm²
Flexible, min. H05(07) V-K 0.75 mm²
Flexible, max. H05(07) V-K 1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 0 mm²
Outer diameter of insulation, min. 2 mm
Outer diameter of insulation, max. 2.5 mm

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated impulse voltage for surge voltage class/ pollution degree III/2 0 kV

Packing

Packaging Box
VPE length 641 mm
VPE width 625 mm
VPE height 61 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • The long pins can be used with the standard pins as leading contacts.
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002943
ETIM 7.0 EC002943
ETIM 8.0 EC002943
ETIM 9.0 EC002943
ECLASS 9.0 27-44-04-92
ECLASS 9.1 27-44-04-92
ECLASS 10.0 27-44-04-92
ECLASS 11.0 27-46-04-03
ECLASS 12.0 27-46-04-03
ECLASS 13.0 27-46-04-03
ECLASS 14.0 27-46-04-03

Approvals

ROHS Conform

Related products

Number of poles: 1
Order No.: 1428700000
Type: CSL1,6E14-12 AU,75 I3,5
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 2.5 mm²
 
Number of poles: 1
Order No.: 1582370000
Type: CSL1,6E14-12 AU,75 I4,2
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 2.5 mm²
 
Number of poles: 1
Order No.: 1582390000
Type: CSL1,6E14-12 SN I4,2
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 2.5 mm²
 
Number of poles: 1
Order No.: 1582330000
Type: CSL1,6E18-16 AU,75 I3,5
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 1.5 mm²
 
Number of poles: 1
Order No.: 1425700000
Type: CSL1,6E22-20 SN I2,5
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 0.5 mm²
 
Number of poles: 1
Order No.: 1420700000
Type: CSL1,6E26-24 AU,75 I1,4
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 0.25 mm²
 
Number of poles: 1
Order No.: 1421700000
Type: CSL1,6E26-24 SN I1,4
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 0.25 mm²
 
Number of poles: 1
Order No.: 1423700000
Type: CSL1,6E22-20 SN I1,8
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 0.5 mm²
 
Number of poles: 1
Order No.: 1422700000
Type: CSL1,6E22-20 AU,75 I1,8
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 0.5 mm²
 
Number of poles: 1
Order No.: 1424700000
Type: CSL1,6E22-20 AU,75 I2,5
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 0.5 mm²
 
Number of poles: 1
Order No.: 1427700000
Type: CSL1,6E18-16 SN I2,5
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 1.5 mm²
 
Number of poles: 1
Order No.: 1582350000
Type: CSL1,6E18-16 SN I3,5
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 1.5 mm²
 
Number of poles: 1
Order No.: 1426700000
Type: CSL1,6E18-16 AU,75 I2,5
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 1.5 mm²
 
Number of poles: 1
Order No.: 1429700000
Type: CSL1,6E14-12 SN I3,5
Version:
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 2.5 mm²
 
Number of poles: 1
Order No.: 1565900000
Type: CSL1,6R26-24 SN I1,4
Version:
PCB plug-in connector, Crimp contact, Reel packaged, Pin – long, tinned, Max. clamping range : 0.25 mm²
 
Number of poles: 1
Order No.: 1565870000
Type: CSL1,6R22-20 SN I1,8
Version:
PCB plug-in connector, Crimp contact, Reel packaged, Pin – long, tinned, Max. clamping range : 0.5 mm²
 
Number of poles: 1
Order No.: 1565820000
Type: CSL1,6R22-20 AU,75 I2,5
Version:
PCB plug-in connector, Crimp contact, Reel packaged, Pin – long, Gold-plated, Max. clamping range : 0.5 mm²
 
Number of poles: 1
Order No.: 1582360000
Type: CSL1,6R18-16 SN I3,5
Version:
PCB plug-in connector, Crimp contact, Reel packaged, Pin – long, tinned, Max. clamping range : 1.5 mm²
 
Number of poles: 1
Order No.: 1565790000
Type: CSL1,6R18-16 AU,75 I2,5
Version:
PCB plug-in connector, Crimp contact, Reel packaged, Pin – long, Gold-plated, Max. clamping range : 1.5 mm²
 
Number of poles: 1
Order No.: 1565780000
Type: CSL1,6R14-12 SN I3,5
Version:
PCB plug-in connector, Crimp contact, Reel packaged, Pin – long, tinned, Max. clamping range : 2.5 mm²