Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Selection guide by application
Selection guide by special loads
DRMKIT 220VDC 4CO LD
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 220 V DC, Continuous current: 5 A, Screw connection, Test button available: No
Order No. 1542420000
Type DRMKIT 220VDC 4CO LD
GTIN (EAN) 4050118347296
Qty. 10 pc(s).

Dimensions and weights

Depth 66.8 mm
Depth (inches) 2.63 inch
Height 79.9 mm
Height (inches) 3.146 inch
Width 27.2 mm
Width (inches) 1.071 inch
Net weight 93.35 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -40 °C...60 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a
REACH SVHC Lead 7439-92-1
SCIP 611f3393-31e7-4ef5-8360-95619a629f27

Control side

Rated control voltage 220 V DC
Rated current DC 5.2 mA
Power rating 1.2 W
Coil resistance 42000 Ω ± 10 %
Status indicator Green LED
Protective circuit Free-wheeling diode

Load side

Rated switching voltage 250 V AC
Continuous current 5 A
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, AC 250 V
Inrush current 10 A / 50 ms
AC switching capacity (resistive), max. 1250 VA
DC switching capacity (resistive), max. 120 W @ 24 V
Switch-on delay <20 ms
Switch-off delay <20 ms
Contact type 4 CO contact (AgNi flash gold-plated)
Mechanical service life 20 x 106 switching cycles
Min. switching power 10 mA @ 12 V, 100 mA @ 5 V

General data

Rail TS 35
Test button available No
Mechanical switch position indicator Yes
Colour black
UL94 flammability rating component
Component Housing
UL94 flammability rating V-2
Component Mounting foot
UL94 flammability rating HB
Component Retaining clip
UL94 flammability rating HB
Component Relay cover
UL94 flammability rating V-2
Component Relay baseplate
UL94 flammability rating V-0
Component Relay status indicator
UL94 flammability rating HB
Component Relay test button
UL94 flammability rating HB

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Insulating material group C
Clearance and creepage distances for control side - load side ≥ 5.5 mm
Dielectric strength for control side - load side 1.8 kVeff /1 min.
Dielectric strength of neighbouring contacts 1 kVeff / 1 min
Dielectric strength of open contact 1 kVeff / 1 min
Impulse withstand voltage 4.8 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Relevant base 7760056264
Relevant relay 7760056091
Certificate no. (cURus) relay E312083
Certificate no. (cURus) base E312083

Connection data

Wire connection method Screw connection
Stripping length, rated connection 7 mm
Tightening torque, min. 0.5 Nm
Tightening torque, max. 0.7 Nm
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 2.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1 mm²
Blade size size PH1

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 1542410000
Type: DRMKIT 24VDC 4CO LD
Version:
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 5 A, Screw connection, Test button available: No
 
Order No.: 1542510000
Type: DRMKIT 24VDC 4CO LD/PB
Version:
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 5 A, Screw connection, Test button available: Yes
 
Order No.: 1542520000
Type: DRMKIT 220VDC 4CO LD/PB
Version:
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 220 V DC, Continuous current: 5 A, Screw connection, Test button available: Yes
 
Order No.: 1542430000
Type: DRMKIT 24VAC 4CO LD
Version:
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 5 A, Screw connection, Test button available: No
 
Order No.: 1542530000
Type: DRMKIT 24VAC 4CO LD/PB
Version:
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 5 A, Screw connection, Test button available: Yes
 
Order No.: 1542450000
Type: DRMKIT 230VAC 4CO LD
Version:
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, Screw connection, Test button available: No
 
Order No.: 1542540000
Type: DRMKIT 230VAC 4CO LD/PB
Version:
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, Screw connection, Test button available: Yes