Signal converter/insulator, Input : 0(4)-20 mA, Output : 0-10 V, Signal converter/isolator
Order No.
1540010000
Type
ACT20P-CI-VO-S
GTIN (EAN)
4050118344745
Qty.
1 pc(s).
Dimensions and weights
Depth
113.7 mm
Depth (inches)
4.476 inch
Height
117.2 mm
Height (inches)
4.614 inch
Width
12.5 mm
Width (inches)
0.492 inch
Net weight
147 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-20 °C...60 °C
Humidity at operating temperature
0...95 % (no condensation)
Humidity
5...95 %, no condensation
Probability of failure
SIL in compliance with IEC 61508
None
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
Input
Input current
0...20 mA, 4…20mA
Input signal
2-/3-wire transmitter, Current source
Number of inputs
1
Sensor
2-wire transmitter (without own power supply), 3-wire sensor, 4- wire sensor (with own power supply)
Sensor supply
> 17 V DC at 20 mA
Voltage drop
≤ 1 V
Output
Load impedance current
≤ 550 Ω
Number of outputs
1
Output voltage, note
0…10 V (if input: 0…20 mA), 2…10 V (if input: 4…20 mA)
Type
active, connected control must be passive
load impedance voltage
≥ 600 kΩ
General data
Accuracy
±0,1 % FSR max., 0,05 % FSR typ.
Configuration
none
Current consumption
≤60 mA (24V power supply, 20mA output)
Galvanic isolation
3-way isolator, between input ⁄ output ⁄ supply
Protection degree
IP20
Rail
TS 35
Step response time
≤ 0,5 ms
Temperature coefficient
80 ppm/K
Voltage supply
20…30 V DC
Insulation coordination
EMC standards
EN 61326-1, EN 61000-6-2, EN 61000-6-4
Galvanic isolation
3-way isolator, between input ⁄ output ⁄ supply
Impulse withstand voltage
4 kV (1.2/50 µs)
Insulation voltage
2 kV (Input /Output), 1 min, 50 Hz
Pollution severity
2
Surge voltage category
III
Test voltage
0.3 kV
Data for Ex applications (ATEX)
Marking
II 3 G Ex ec IIC T5 Gc
Connection data
Type of connection
Screw connection
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
0.6 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 12
Important note
Product information
The fixed DC repeater ACT20P-CI-VO isolates analogue standard current signals from a power source or from a 2- or 3-wire sensor. An analogue input current signal is converted linear and galvanic isolated into an analogue output voltage signal. The power supply is galvanically isolated from input and output (3-way isolation).
Features
The active or passive mA current signal inputs are completely electrically isolated.
Front LED indicates operation status.
3-way galvanic isolation between input, output and power supply
The fixed DC repeater ACT20P-CI-VO isolates analogue standard current signals from a power source or from a 2- or 3-wire sensor. An analogue input current signal is converted linear and galvanic isolated into an analogue output voltage signal. The power supply is galvanically isolated from input and output (3-way isolation).
Features
The active or passive mA current signal inputs are completely electrically isolated.
Front LED indicates operation status.
3-way galvanic isolation between input, output and power supply
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.