Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20C-LBT-10
         

Icon
Icon
 

General ordering data

Version Bus termination terminal for ACT20C station, Input : 0…40/50/60 A, Output : Pulse
Order No. 1510340000
Type ACT20C-LBT-10
GTIN (EAN) 4050118319491
Qty. 1 pc(s).

Dimensions and weights

Depth 63 mm
Depth (inches) 2.48 inch
Height 56 mm
Height (inches) 2.205 inch
Width 20.6 mm
Width (inches) 0.811 inch
Net weight 53.88 g

Temperatures

Storage temperature -40 °C...85 °C
Humidity 5...95 %, no condensation

Probability of failure

SIL in compliance with IEC 61508 None
MTTF 120 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Communication

Configuration none

Output

Load impedance current ≤ 600 Ω

alarm output

Switching current 5 A

General data

Configuration none
Rail TS 35

Connection data

Type of connection socket / socket

Important note

Product information The ACT20C-LBT-10 bus termination terminal is required as the electrical termination of the DIN rail bus on an ACT20C station. It also assumes the function of a mechanical end bracket.

Properties
  • Right-hand electrical termination of the internal communication bus on an ACT20C station
  • Assembly on a TS 35 DIN rail with integrated CH20M bus profile
  • Integrated mechanical end bracket function

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001583
ETIM 7.0 EC001583
ETIM 8.0 EC001583
ETIM 9.0 EC001583
ECLASS 9.0 27-14-31-54
ECLASS 9.1 27-14-31-54
ECLASS 10.0 27-14-31-54
ECLASS 11.0 27-14-31-92
ECLASS 12.0 27-14-31-92
ECLASS 13.0 27-14-31-92

Approvals

Approvals CULUS DETNORVER
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Type of connection: RJ45 plug-in connector
Order No.: 1510370000
Type: ACT20C-GTW-100-MTCP-S
Version:
Gateway for ACT20C station, Configurable, Modbus TCP/IP, Distributes supply voltage to rail bus, Input : 0…40/50/60 A, Output : Pulse
 
Type of connection: Screw connection
Order No.: 2044840000
Type: ACT20C-CML-10-AO-RC-S
Version:
Current-measuring transducer, Input : 0…5/10 A, Output : 0(4)-20 mA, 0-10 V, Relay
 
Type of connection: Screw connection
Order No.: 1510240000
Type: ACT20C-CMT-10-AO-RC-S
Version:
Current-measuring transducer, Input : 0…5/10 A, Output : 0(4)-20 mA, 0-10 V, Relay
 
Type of connection: Screw connection
Order No.: 1510420000
Type: ACT20C-CMT-60-AO-RC-S
Version:
Current-measuring transducer, Input : 0…40/50/60 A, Output : 0(4)-20 mA, 0-10 V, Relay
 
Order No.: 1335140000
Type: SET CH20M BUS 250MM TS 35X7.5
Version:
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm