Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Controls
I/O Systems
Industrial Ethernet
Touch Panels
Engineering and Visualisation Tools
Measuring and Monitoring Systems
EcoLine unmanaged switches
EcoLine Series B unmanaged switches
BasicLine unmanaged switches
ValueLine unmanaged switches
IP 67 unmanaged Switch
SPE unmanaged Switches
EcoLine Power-over-Ethernet unmanaged switches/injectors
BasicLine Power-over-Ethernet unmanaged switches
ValueLine managed switches
PremiumLine managed switches
AdvancedLine managed switches
AdvancedLine Power-over-Ethernet managed switches
SubstationLine managed switches and media interface modules
Industrial Security Router
u-link Remote Access Service
ValueLine media converter
Serial/Ethernet converter and Modbus TCP/RTU gateway
Serial/Ethernet Converter
WLAN AP/Bridge/Client
Antennas and antenna accessories (coax cables and mounts)
SFP transceiver (for use with switches of Basic-,Value- and PremiumLine)
SFP transceiver (for use with switches of Eco- Advanced- and SubstationLine)
Configuration backup and restore module (for use with switches of Value- and PremiumLine such as Basic- and ValueLine WLAN devices)
Configuration backup and restore module (for use with switches of Advanced- and SubstationLine)
Mounting kits (19" rack, wall, DIN rail)
Training kit
General ordering data
Version
Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -10 °C...60 °C
Order No.
1504280000
Type
IE-SW-VL05M-5TX
GTIN (EAN)
4050118312256
Qty.
1 pc(s).
Dimensions and weights
Depth
105 mm
Depth (inches)
4.134 inch
Height
135 mm
Height (inches)
5.315 inch
Width
53.6 mm
Width (inches)
2.11 inch
Net weight
650 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-10 °C...60 °C
Humidity
5 to 95 % (non-condensing)
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
EMC conformity and approvals
EMC standards
EN 55032, EN 55024, CISPR 32, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz to 1 GHz: 20 V/m, IEC 61000-4-4 EFT: Power: 2 kV; Signal: 1 kV, IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV, IEC 61000-4-6 CS: 10 V, IEC 61000-4-8
Explosive risk zone
UL/cUL, Class I, Division 2, Groups A, B, C and D
Free fall
According to IEC 60068-2-32
Safety standard
UL508, UL 60950-1, EN 60950-1
Ship use
DNV
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Environmental conditions
Humidity
5 to 95 % (non-condensing)
Operating temperature, max.
60 °C
Operating temperature, min.
-10 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Guarantee
Time interval
5 years
Interfaces
Alarm contact
1 relay output with a current capacity of 1 A at 24 V DC
Console port interface
RS-232
Function DIP switch
Turbo-Ring, Master, Coupler, Reserve
LED indicator
PWR1, PWR2, FAULT, MSTR/HEAD, CPLR/TAIL, 10/100M (TP-Port)
Number of ports
5x RJ45
RJ45 ports
10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
MTBF
MTBF
According to Standard
Telcordia (Bellcore), GB
Operating time (hours), min.
1,547,941 h
Management features
Device configuration
Webbrowser (HTTP/HTTPS), SNMP v1/v2c/v3, Telnet console, Local serial console port (RS-232 via RJ-45 port), Windows tool
Monitoring function
SNMP v1/v2c/v3, Link Layer Discovery Protocol (LLDP), Port mirroring, Port statistics, Port monitoring, Syslog, RMON (Remote monitoring), Event based warning via E-Mail, Event based warning via relay, Event based warning via SNMP trap
Network redundancy
Spanning Tree Protocol (STP), Rapid Spanning Tree Protocol (RSTP), Turbo-Ring (recovery time <20 ms), Turbo-Chain (recovery time <20 ms)
Network traffic filter
Quality of Service (QoS), Tag based VLAN, Port based VLAN, IGMP v1/v2, GMRP, Traffic Rate Limiting
IP-address management
Static, BootP, RARP, DHCP-Client, DHCP-Server (port based), DHCP Option 82 (Relay Agent)
Security functions
VLAN segmentation, Enable/disable ports, Loop protection
Time synchronization management
SNTP client, NTP client
Industrial protocol support
PROFINET device acc. to conformance class B, EtherNet/IP, Modbus/TCP slave
Power supply
Connection type
1 removable 6-pin terminal block
Current consumption
Voltage
24 V
Current
0.286 A
Overload current protection
Yes
Reverse polarity protection
Yes
Voltage supply
12/24/48 V DC, 2 redundant inputs
Voltage supply range
Voltage type
DC
Voltage, min.
9.6 V
Voltage, max.
60 V
Switch characteristics
Bandwidth backplane
1 Gbit/s
IGMP-Groups
256
MAC table size
2 K
Max. number of available VLANs
64
Packet buffer size
1 Mbit
Priority queues
4
VLAN-ID max
4,094
VLAN-ID min
1
Technical data
Housing main material
metal
Protection degree
IP30
Speed
Fast Ethernet
Switch
managed
Type of mounting
DIN rail, Panel (with optional mounting kit)
Technology
Data switching
Store and Forward
Flow control
IEEE 802.3x flow control, Back pressure flow control
MIB
MIB-II, Ethernet-Like MIB, P-BRIDGE MIB, Bridge MIB, RSTP MIB, RMON MIB Group 1, 2, 3, 9
Standard
IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X), IEEE 802.3x for flow control, IEEE 802.1D-2004 for the Spanning Tree protocol, IEEE 802.1w for Rapid STP, IEEE 802.1p for Class of Service, IEEE 802.1Q for VLAN tagging
Classifications
ETIM 6.0
EC000734
ETIM 7.0
EC000734
ETIM 8.0
EC000734
ETIM 9.0
EC000734
ECLASS 9.0
19-17-01-06
ECLASS 9.1
19-17-01-06
ECLASS 10.0
19-17-04-01
ECLASS 11.0
19-17-04-01
ECLASS 12.0
19-17-04-01
ECLASS 13.0
19-17-04-01
Order No.:
1504310000
Type:
IE-SW-VL05MT-5TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
Order No.:
1345240000
Type:
IE-SW-VL08MT-5TX-1SC-2SCS
Version:
Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, 1 * SC Multi-mode, 2 * SC Single-mode, IP30, -40 °C...75 °C
Order No.:
1240940000
Type:
IE-SW-VL08MT-8TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
Order No.:
1344770000
Type:
IE-SW-VL08MT-6TX-2SC
Version:
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
Order No.:
1240990000
Type:
IE-SW-VL08MT-6TX-2ST
Version:
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * ST Multi-mode, IP30, -40 °C...75 °C
Order No.:
1241020000
Type:
IE-SW-VL08MT-6TX-2SCS
Version:
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Single-mode, IP30, -40 °C...75 °C
Version
Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -10 °C...60 °C
Order No.
1504280000
Type
IE-SW-VL05M-5TX
GTIN (EAN)
4050118312256
Qty.
1 pc(s).
Depth
105 mm
Depth (inches)
4.134 inch
Height
135 mm
Height (inches)
5.315 inch
Width
53.6 mm
Width (inches)
2.11 inch
Net weight
650 g
Storage temperature
-40 °C...85 °C
Operating temperature
-10 °C...60 °C
Humidity
5 to 95 % (non-condensing)
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
EMC standards
EN 55032, EN 55024, CISPR 32, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz to 1 GHz: 20 V/m, IEC 61000-4-4 EFT: Power: 2 kV; Signal: 1 kV, IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV, IEC 61000-4-6 CS: 10 V, IEC 61000-4-8
Explosive risk zone
UL/cUL, Class I, Division 2, Groups A, B, C and D
Free fall
According to IEC 60068-2-32
Safety standard
UL508, UL 60950-1, EN 60950-1
Ship use
DNV
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Humidity
5 to 95 % (non-condensing)
Operating temperature, max.
60 °C
Operating temperature, min.
-10 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Alarm contact
1 relay output with a current capacity of 1 A at 24 V DC
Console port interface
RS-232
Function DIP switch
Turbo-Ring, Master, Coupler, Reserve
LED indicator
PWR1, PWR2, FAULT, MSTR/HEAD, CPLR/TAIL, 10/100M (TP-Port)
Number of ports
5x RJ45
RJ45 ports
10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
MTBF
According to Standard
Telcordia (Bellcore), GB
Operating time (hours), min.
1,547,941 h
Device configuration
Webbrowser (HTTP/HTTPS), SNMP v1/v2c/v3, Telnet console, Local serial console port (RS-232 via RJ-45 port), Windows tool
Monitoring function
SNMP v1/v2c/v3, Link Layer Discovery Protocol (LLDP), Port mirroring, Port statistics, Port monitoring, Syslog, RMON (Remote monitoring), Event based warning via E-Mail, Event based warning via relay, Event based warning via SNMP trap
Network redundancy
Spanning Tree Protocol (STP), Rapid Spanning Tree Protocol (RSTP), Turbo-Ring (recovery time <20 ms), Turbo-Chain (recovery time <20 ms)
Network traffic filter
Quality of Service (QoS), Tag based VLAN, Port based VLAN, IGMP v1/v2, GMRP, Traffic Rate Limiting
IP-address management
Static, BootP, RARP, DHCP-Client, DHCP-Server (port based), DHCP Option 82 (Relay Agent)
Security functions
VLAN segmentation, Enable/disable ports, Loop protection
Time synchronization management
SNTP client, NTP client
Industrial protocol support
PROFINET device acc. to conformance class B, EtherNet/IP, Modbus/TCP slave
Connection type
1 removable 6-pin terminal block
Current consumption
Voltage
24 V
Current
0.286 A
Overload current protection
Yes
Reverse polarity protection
Yes
Voltage supply
12/24/48 V DC, 2 redundant inputs
Voltage supply range
Voltage type
DC
Voltage, min.
9.6 V
Voltage, max.
60 V
Bandwidth backplane
1 Gbit/s
IGMP-Groups
256
MAC table size
2 K
Max. number of available VLANs
64
Packet buffer size
1 Mbit
Priority queues
4
VLAN-ID max
4,094
VLAN-ID min
1
Housing main material
metal
Protection degree
IP30
Speed
Fast Ethernet
Switch
managed
Type of mounting
DIN rail, Panel (with optional mounting kit)
Data switching
Store and Forward
Flow control
IEEE 802.3x flow control, Back pressure flow control
MIB
MIB-II, Ethernet-Like MIB, P-BRIDGE MIB, Bridge MIB, RSTP MIB, RMON MIB Group 1, 2, 3, 9
Standard
IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X), IEEE 802.3x for flow control, IEEE 802.1D-2004 for the Spanning Tree protocol, IEEE 802.1w for Rapid STP, IEEE 802.1p for Class of Service, IEEE 802.1Q for VLAN tagging
ETIM 6.0
EC000734
ETIM 7.0
EC000734
ETIM 8.0
EC000734
ETIM 9.0
EC000734
ECLASS 9.0
19-17-01-06
ECLASS 9.1
19-17-01-06
ECLASS 10.0
19-17-04-01
ECLASS 11.0
19-17-04-01
ECLASS 12.0
19-17-04-01
ECLASS 13.0
19-17-04-01
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E230683
Certificate no. (cULusEX)
E344136
Order No.:
1504310000
Type:
IE-SW-VL05MT-5TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
Order No.:
1345240000
Type:
IE-SW-VL08MT-5TX-1SC-2SCS
Version:
Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, 1 * SC Multi-mode, 2 * SC Single-mode, IP30, -40 °C...75 °C
Order No.:
1240940000
Type:
IE-SW-VL08MT-8TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
Order No.:
1344770000
Type:
IE-SW-VL08MT-6TX-2SC
Version:
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
Order No.:
1240990000
Type:
IE-SW-VL08MT-6TX-2ST
Version:
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * ST Multi-mode, IP30, -40 °C...75 °C
Order No.:
1241020000
Type:
IE-SW-VL08MT-6TX-2SCS
Version:
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Single-mode, IP30, -40 °C...75 °C
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.