Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
LPA FA2 BZ
         

Icon
 

General ordering data

Version Printed circuit board terminals, Accessories, Function indicator, black, Number of poles: 2
Order No. 1496160000
Type LPA FA2 BZ
GTIN (EAN) 4008190100988
Qty. 50 pc(s).
Product data  
Packaging Box

Dimensions and weights

Net weight 0.72 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System parameters

Pitch in mm (P) 5.08 mm
Pitch in inches (P) 0.2 "
Number of poles 2
Pin series quantity
L1 in inches 0.2 "
Protection degree IP20

Material data

Insulating material PA
Colour black
Colour chart (similar) RAL 9011
Contact material Cu-alloy
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Conductors suitable for connection

Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984

Packing

Packaging Box
VPE length 203 mm
VPE width 131 mm
VPE height 100 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002943
ETIM 7.0 EC002943
ETIM 8.0 EC002943
ETIM 9.0 EC002943
ECLASS 9.0 27-44-04-92
ECLASS 9.1 27-44-04-92
ECLASS 10.0 27-44-04-92
ECLASS 11.0 27-46-04-04
ECLASS 12.0 27-46-04-04
ECLASS 13.0 27-46-04-04
ECLASS 14.0 27-46-04-04

Approvals

ROHS Conform

Related products

Number of poles:
Number of poles: 2
Order No.: 1495960000
Type: LPA FA2
Colour: black
Version:
Printed circuit board terminals, Accessories, Function indicator, black, Number of poles: 2
 
Number of poles: 3
Order No.: 1496060000
Type: LPA FA3
Colour: black
Version:
Printed circuit board terminals, Accessories, Function indicator, black, Number of poles: 3
 
Number of poles: 3
Order No.: 1496260000
Type: LPA FA3 BZ
Colour: black
Version:
Printed circuit board terminals, Accessories, Function indicator, black, Number of poles: 3