BLAT 21B SN OR
Do not use product for new developments
General ordering data
Version
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 21, 180°, TOP connection, Clamping range, max. : 1.5 mm², Box
Order No.
1488460000
Type
BLAT 21B SN OR
GTIN (EAN)
4008190087531
Qty.
12 pc(s).
Product data
IEC: 400 V / 15 A / 0.2 - 2.5 mm² UL: 300 V / 10 A / AWG 28 - AWG 16
Packaging
Box
Delivery status
Discontinued
Available until
2014-05-20
Dimensions and weights
Depth
31.8 mm
Depth (inches)
1.252 inch
Height
12.2 mm
Height (inches)
0.48 inch
Width
108.68 mm
Width (inches)
4.279 inch
Net weight
104.75 g
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
System Parameters
Product family
OMNIMATE Signal - series BLA/SLA 5.08
Type of connection
Field connection
Wire connection method
TOP connection
Pitch in mm (P)
5.08 mm
Pitch in inches (P)
0.2 "
Conductor outlet direction
180°
Number of poles
21
L1 in mm
101.6 mm
L1 in inches
4 "
Number of rows
1
Pin series quantity
1
Rated cross-section
2.5 mm²
Touch-safe protection acc. to DIN VDE 57 106
Safe from finger touch
Touch-safe protection acc. to DIN VDE 0470
IP20 plugged/ IP10 unplugged
Volume resistance
5.50 mΩ
Can be coded
Yes
Stripping length
13 mm
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.5 Nm
Clamping screw
M 2.5
Screwdriver blade
0.6 x 3.5
Screwdriver blade standard
DIN 5264
Plugging cycles
25
Pulling force/pole, max.
2 N
Material data
Insulating material
PBT GF
Colour
orange
Colour chart (similar)
RAL 2000
Insulating material group
IIIa
Comparative Tracking Index (CTI)
≥ 200
Insulation strength
≥ 108 Ω
UL 94 flammability rating
V-0
Contact material
CuSn
Contact surface
tinned
Layer structure of plug contact
4...8 µm Sn hot-dip tinned
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
120
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
120 °C
Conductors suitable for connection
Clamping range, min.
0.13 mm²
Clamping range, max.
1.5 mm²
Wire connection cross section AWG, min.
AWG 28
Wire connection cross section AWG, max.
AWG 16
Solid, min. H05(07) V-U
0.2 mm²
Solid, max. H05(07) V-U
2.5 mm²
Flexible, min. H05(07) V-K
0.2 mm²
Flexible, max. H05(07) V-K
2.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min.
0.2 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max.
1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min.
0.2 mm²
w. wire end ferrule, DIN 46228 pt 1, max.
1.5 mm²
Plug gauge in accordance with EN 60999 a x b; ø
2.4 mm x 1.5 mm ; 2.4 mm
Reference text
The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
15 A
Rated current, max. number of poles (Tu=20°C)
12.5 A
Rated current, min. number of poles (Tu=40°C)
13 A
Rated current, max. number of poles (Tu=40°C)
11 A
Rated voltage for surge voltage class / pollution degree II/2
400 V
Rated voltage for surge voltage class / pollution degree III/2
320 V
Rated voltage for surge voltage class / pollution degree III/3
250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
4 kV
Short-time withstand current resistance
3 x 1s with 100 A
Rated data acc. to CSA
Institute (CSA)
Certificate No. (CSA)
12400-374
Rated voltage (Use group B / CSA)
300 V
Rated voltage (Use group D / CSA)
300 V
Rated current (Use group B / CSA)
10 A
Rated current (Use group D / CSA)
10 A
Wire cross-section, AWG, min.
AWG 28
Wire cross-section, AWG, max.
AWG 16
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Rated data acc. to UL 1059
Institute (UR)
Certificate No. (UR)
E60693
Rated voltage (Use group B / UL 1059)
300 V
Rated voltage (Use group D / UL 1059)
300 V
Rated current (Use group B / UL 1059)
10 A
Rated current (Use group D / UL 1059)
10 A
Wire cross-section, AWG, min.
AWG 28
Wire cross-section, AWG, max.
AWG 16
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Packing
Packaging
Box
VPE length
243 mm
VPE width
149 mm
VPE height
38 mm
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Gold-plated contact surfaces on request
Rated current related to rated cross-section & min. No. of poles.
Wire end ferrule without plastic collar to DIN 46228/1
Wire end ferrule with plastic collar to DIN 46228/4
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Gold-plated contact surfaces on request
Rated current related to rated cross-section & min. No. of poles.
Wire end ferrule without plastic collar to DIN 46228/1
Wire end ferrule with plastic collar to DIN 46228/4
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.