VG Ex MS (Ex brass cable gland), Cable glands, straight, M 63, 18 mm, OD min. 46 - OD max. 56 mm, IP66, IP68, Brass, nickel-plated
Order No.
1460110000
Type
VG M63 EXE MS
GTIN (EAN)
4050118266092
Qty.
5 pc(s).
Delivery status
This article will no longer be available in the future.
Available until
2024-05-17
Dimensions and weights
Height
69.5 mm
Height (inches)
2.736 inch
Length
69.5 mm
Length (inches)
2.736 inch
Net weight
717.4 g
Temperatures
Operating temperature
-40 °C...100 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
b5ff1f66-ddba-4739-9fc0-0521ddb52139
Certificate numbers cable gland
Certificate no. cable gland (ATEX)
IMQ 11 ATEX 038 X
Certificate no. cable gland (GOST)
POCC TR.05.B04161
Identification
Ex d IIC Gb, Ex e IIC Gb, Ex tb IIIC Db IP66/68
General information
AF size 1
80 mm
AF size 2
75 mm
Cable glands
metric
Clamp insert
Neoprene
External thread
M 63
Halogen
Yes
Installation guidelines
See assembly instructions
Length of thread
18 mm
Material
Brass, nickel-plated
Note: protection class
Please observe the information in the installation instructions.
O-Ring
NBR
Operating temperature range, max.
100 °C
Operating temperature range, min.
-40 °C
Outer cable diameter, max.
56 mm
Outer cable diameter, min.
46 mm
Pitch of thread
1.5 mm
Protection degree
IP66, IP68 - 6 bar (30 min.)
Protection degree with GWDR
IP66, IP68
Seal insert
CR
Standards
EN 60079-0, EN 60079-1, EN 60079-7, EN 60079-11, EN 60079-31
Important note
Product information
For enclosure wall thicknesses less than or equal to 3 mm (e.g. Klippon STB enclosures), an additional flat gasket must be used - GWDR NP.
Additional flat gaskets are included in the packaging unit.
For enclosure wall thicknesses less than or equal to 3 mm (e.g. Klippon STB enclosures), an additional flat gasket must be used - GWDR NP.
Additional flat gaskets are included in the packaging unit.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.