Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20P-UI-AO-DO-LP
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Limit value monitoring, Input : universal U, I, R,ϑ, Output : 4-20 mA, (loop powered), Transistor (Alarm)
Order No. 1453210000
Type ACT20P-UI-AO-DO-LP
GTIN (EAN) 4050118259605
Qty. 1 pc(s).

Dimensions and weights

Depth 113.6 mm
Depth (inches) 4.472 inch
Height 119.2 mm
Height (inches) 4.693 inch
Width 12.5 mm
Width (inches) 0.492 inch
Net weight 180 g

Temperatures

Storage temperature -20 °C...70 °C
Operating temperature -20 °C...60 °C
Humidity at operating temperature 0...95 % (no condensation)
Humidity 10…90 %, no condensation

Probability of failure

SIL in compliance with IEC 61508 None

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Input

Cable-length compensation <±0.002 Ω per cable resistance Ω
Influence of the sensor cable resistance 5 Ω @ RTD- Kabel
Input current configurable, ± 5 A DC (min. measurement range 0.5 A)
Input resistance, current 40 Ω
Input resistance, voltage > 10 MΩ @ 600 mV, 2 MΩ
Input voltage configurable, ± 150 mV DC (min. measurement range 15 mV), ± 600 mV DC (min. measurement range 50 mV), ± 12 V DC (min. measurement range 1 V), ± 28 V DC (min. measurement range 2 V), ± 300 V DC (min. measurement range 100 V), 0…300 V AC
Number of inputs 1
Potentiometer 1.2…500 kΩ
Resistance 0…750 Ω, 0…1.5 kΩ, 0…12 kΩ
Sensor PT100 (2-/3- wire), PT1000 (2-/3- wire), PT200, N120, Cu 10, Thermocouples: B, E, J, K, L, N, R, S, T, U
Sensor supply 0.1 mA / 0.05 mA (depending on measuring range) @ RTD cable
Temperature input range CU10: -100…+260 °C, Ni120: -80 °C…+320 °C, PT100 / 200 / 1000: -200 °C…+850 °C, B: +100…+1820 °C, E: -270…+1000 °C, J: -270…+1200 °C, K: -270…+1372 °C, L: +100…+900 °C, N: -180…+1300 °C, R: -50…+1768 °C, S: -50…+1768 °C, T: -270…+400 °C, U: -200…+600 °C
Type Universal signal isolator / signal amplifier, thermocouple, RTD

Output

Load impedance current ≤ 600 Ω
Type passive, connected control must be active

Output (digital)

Alarm function configurable, Top and bottom limit values, window range, Alarm delay: 0…99 s
Hysteresis ≥ 0.1 % of FS
Number of digital outputs
Rated switching current 20 mA
Rated switching voltage ≤ 30 V DC
Type Transistor, open collector

Output (analogue)

Number of analogue outputs
Output current 4...20 mA (current loop)
Signal output direct or inverted

General data

Accuracy <0.1 % of measuring range
Cold-junction compensation error ±1.0°C @ -20° C - 65°C
Configuration With FDT/DTM software, Requires configuration adapter 8978580000 CBX200 USB
Galvanic isolation 2-way isolator, between input/output
Rail TS 35
Step response time 450 ms
Temperature coefficient <0.02 °C of measuring range / °C
Voltage supply Output loop powered, (10…45 V)

Insulation coordination

EMC standards EN 61326-1
Galvanic isolation 2-way isolator, between input/output
Impulse withstand voltage 4 kV (1.2/50 µs)
Insulation voltage 3.51 kV between input and output
Pollution severity 2
Rated voltage 300 Veff
Surge voltage category III

Connection data

Type of connection Screw connection
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 12

Important note

Product information The ACT20P-UI-AO-DO-LP-X converts and isolates current, voltage, potentiometer and temperature sensor signals (mA, A, mV, V, potentiometer, RTD and TC). The transmit function between the input and output can be set via the configuration program either to predefined functions (x0.5, x, x2) or via a freely definable function table. The device is powered via the output current loop.

Features
  • Configuration and monitoring are performed via FDT/DTM-Software „WI-Manager“.
  • The active or passive signal inputs for RTD, TC, potentiometer, mV, V, mA and A are completely electrically isolated.
  • The TC signal input has internal cold-junction compensation.
  • Alarm output (for example, for limit monitoring, sensor error detection and more)
  • 3-way galvanic isolation between input, output/supply and alarm output.

Downloads

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Approvals

Approvals CE
Approvals CULUS;
ROHS Conform

Related products

Type of connection: Screw connection
Order No.: 1481970000
Type: ACT20P-PRO DCDC II-S
Version:
Signal converter/insulator, 24…230 V AC/DC power supply, Input : I/U universal, Output : I/U universal
 
Type of connection: PUSH IN
Order No.: 1481960000
Type: ACT20P-PRO DCDC II-P
Version:
Signal converter/insulator, 24…230 V AC/DC power supply, Input : I/U universal, Output : I/U universal
 
Type of connection: Screw connection
Order No.: 2816690000
Type: ACT20P-PRO DCDC II-24-S
Version:
Analogue signal converter, 24 V DC power supply, Input : I/U universal, Output : I/U universal
 
Type of connection: PUSH IN
Order No.: 2816700000
Type: ACT20P-PRO DCDC II-24-P
Version:
Analogue signal converter, 24 V DC power supply, Input : I/U universal, Output : I/U universal
 
Type of connection: PUSH IN
Order No.: 2456850000
Type: ACT20P-UI-AO-DO-LP-P
Version:
Signal converter/insulator, Limit value monitoring, Input : universal U, I, R,ϑ, Output : 4-20 mA, (loop powered), Transistor (Alarm)
 
Type of connection: Screw connection
Order No.: 1477420000
Type: ACT20P-AI-AO-DC-S
Version:
Signal converter/insulator, Input : I/U universal, Output : I/U universal, Signal converter/isolator, 24 V DC power supply
 
Type of connection: PUSH IN
Order No.: 2456860000
Type: ACT20P-AI-AO-DC-P
Version:
Signal converter/insulator, Input : I/U universal, Output : I/U universal, Signal converter/isolator, 24 V DC power supply
 
Type of connection: Screw connection
Order No.: 1545720000
Type: ACT20P-AI-AO-AC-S
Version:
Signal converter/insulator, Input : I/U universal, Output : I/U universal, Signal converter/isolator, 90…264 V AC power supply
 
Type of connection: PUSH IN
Order No.: 2495700000
Type: ACT20P-AI-AO-AC-P
Version:
Signal converter/insulator, Input : I/U universal, Output : I/U universal, Signal converter/isolator, 90…264 V AC power supply