LP2N 5.08/04/90 3.2SN ABGY BX
Do not use product for new developments
General ordering data
Version
Printed circuit board terminals, 5.08 mm, Number of poles: 4, 90°, Solder pin length (l): 3.2 mm, tinned, grey, Clamping yoke connection, Clamping range, max. : 6 mm², Box
Order No.
1438070000
Type
LP2N 5.08/04/90 3.2SN ABGY BX
GTIN (EAN)
4050118243925
Qty.
50 pc(s).
Product data
IEC: 500 V / 32 A / 0.5 - 6 mm² UL: 300 V / 20 A / AWG 26 - AWG 12
Packaging
Box
Delivery status
Discontinued
Available until
2019-12-31
Dimensions and weights
Depth
21.8 mm
Depth (inches)
0.858 inch
Height
34.2 mm
Height (inches)
1.346 inch
Height of lowest version
31 mm
Width
13.3 mm
Width (inches)
0.524 inch
Net weight
7.592 g
System parameters
Product family
OMNIMATE Signal - series LP
Wire connection method
Clamping yoke connection
Mounting onto the PCB
THT solder connection
Conductor outlet direction
90°
Pitch in mm (P)
5.08 mm
Pitch in inches (P)
0.2 "
Number of poles
4
Pin series quantity
2
Fitted by customer
Yes
Number of rows
2
Max. adjacent poles per row
48
Solder pin length (l)
3.2 mm
Solder pin dimensions
0.75 x 0.9 mm
Solder eyelet hole diameter (D)
1.3 mm
Solder eyelet hole diameter tolerance (D)
+ 0,1 mm
Number of solder pins per pole
1
Screwdriver blade
0.6 x 3.5
Screwdriver blade standard
DIN 5264
Tightening torque, min.
0.5 Nm
Tightening torque, max.
0.6 Nm
Clamping screw
M 3
Stripping length
6 mm
L1 in mm
5.08 mm
L1 in inches
0.2 "
Touch-safe protection acc. to DIN VDE 0470
IP 20
Touch-safe protection acc. to DIN VDE 57 106
Safe from finger touch
Protection degree
IP20
Volume resistance
1.20 mΩ
Insulation strength
≥ 108 Ω
Material data
Insulating material
PA
Colour
grey
Colour chart (similar)
RAL 7035
Insulating material group
I
Comparative Tracking Index (CTI)
≥ 600
Insulation strength
≥ 108 Ω
UL 94 flammability rating
V-2
Contact material
Cu-alloy
Contact surface
tinned
Coating
1-3 μm Ni, 4-6 μm SN
Tinning type
matt
Layer structure of solder connection
4...6 µm Ni / 4...6 µm Sn
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
100
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
100 °C
Conductors suitable for connection
Clamping range, min.
0.13 mm²
Clamping range, max.
6 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 12
Solid, min. H05(07) V-U
0.5 mm²
Solid, max. H05(07) V-U
6 mm²
Flexible, min. H05(07) V-K
0.5 mm²
Flexible, max. H05(07) V-K
4 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min.
0.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max.
2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min.
0.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max.
2.5 mm²
Plug gauge in accordance with EN 60999 a x b; ø
2.8 mm x 2.4 mm; 3.0 mm
Reference text
Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
32 A
Rated current, max. number of poles (Tu=20°C)
28 A
Rated current, min. number of poles (Tu=40°C)
32 A
Rated current, max. number of poles (Tu=40°C)
24 A
Rated voltage for surge voltage class / pollution degree II/2
500 V
Rated voltage for surge voltage class / pollution degree III/2
250 V
Rated voltage for surge voltage class / pollution degree III/3
250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
4 kV
Short-time withstand current resistance
3 x 1s with 120 A
Rated data acc. to CSA
Rated voltage (Use group B / CSA)
300 V
Rated voltage (Use group D / CSA)
300 V
Rated current (Use group B / CSA)
20 A
Rated current (Use group D / CSA)
10 A
Wire cross-section, AWG, min.
AWG 26
Wire cross-section, AWG, max.
AWG 12
Rated data acc. to UL 1059
Institute (UR)
Certificate No. (UR)
E60693
Rated voltage (Use group B / UL 1059)
300 V
Rated voltage (Use group D / UL 1059)
300 V
Rated current (Use group B / UL 1059)
20 A
Rated current (Use group D / UL 1059)
10 A
Wire cross-section, AWG, min.
AWG 26
Wire cross-section, AWG, max.
AWG 12
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Packing
Packaging
Box
VPE length
0
VPE width
0
VPE height
0
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Rated current related to rated cross-section & min. No. of poles.
Wire end ferrule without plastic collar to DIN 46228/1
Wire end ferrule with plastic collar to DIN 46228/4
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Rated current related to rated cross-section & min. No. of poles.
Wire end ferrule without plastic collar to DIN 46228/1
Wire end ferrule with plastic collar to DIN 46228/4
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.