Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12BW-12S3.0U
         

Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, One end without connector, M12, Number of poles : 12, 3 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Order No. 1424280300
Type SAIL-M12BW-12S3.0U
GTIN (EAN) 4050118228915
Qty. 1 pc(s).

Dimensions and weights

Net weight 166 g

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1
SCIP e8d8af70-4c85-4483-bc8c-9bc5b598e2a9

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 1 mill.
Bending radius, min., moving 12 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 3 m
Colour coding black, yellow, pink, grey / pink, green, white, blue, violet, brown, red, grey, red / blue
Configurable cable length No
Core cross-section 0.14 mm²
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Halogen No
Insulation PP
Irradiation crosslinked No
Number of poles 12
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Sheath material PUR
Sheathing colour black
Shielded Yes
Speed 100 m/s
Suitable for cable carriers Yes
Temperature range, moving -30...90 °C
Temperature range, stationary -40...90 °C
Torsion resistance 0 °/m

General technical data

AF size 13 mm
Coding A-coded
Connection thread M12
Contact surface Gold-plated
Housing main material TPU
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP67, when screwed in, IP65, IP66
Rated current 1.5 A
Rated voltage 30 V
Temperature range of housing -40 … +85 ° C
Threaded ring material Diecast zinc
Tightening torque M12: 0.8 - 1.2 Nm
Version Socket, angled
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated voltage 30 V

General standards

Certificate no. (cULus) E307231
Connector standard IEC 61076-2-101

Standards

Connector standard IEC 61076-2-101

Plug, left

Plug left M12, A-coded, IP67, female contact, angled 90°, Plastic, shielded

Plug, right

Plug right free conductor end

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11
ECLASS 14.0 27-06-03-11

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231

Related products

Order No.: 1424280150
Type: SAIL-M12BW-12S1.5U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 12, 1.5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1424281000
Type: SAIL-M12BW-12S10U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 12, 10 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1424281500
Type: SAIL-M12BW-12S15U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 12, 15 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1424280200
Type: SAIL-M12BW-12S2.0U
Version:
Sensor/actuator line, M12, Number of poles : 12, 2 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1424282000
Type: SAIL-M12BW-12S20U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 12, 20 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1424280500
Type: SAIL-M12BW-12S5.0U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 12, 5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1424280750
Type: SAIL-M12BW-12S7.5U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 12, 7.5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No