PCB plug-in connector, female plug, Pitch in mm (P): 7.50 mm, Number of poles: 10, Box
Order No.
1420850000
Type
BLF 7.50HP/10/180F SN BK BX
GTIN (EAN)
4050118224399
Qty.
18 pc(s).
Product data
IEC: 1000 V / 24 A / 0.5 - 2.5 mm² UL: 600 V / 20 A / AWG 20 - AWG 12
Packaging
Box
Dimensions and weights
Depth
28.08 mm
Depth (inches)
1.106 inch
Height
15.05 mm
Height (inches)
0.593 inch
Width
93.13 mm
Width (inches)
3.667 inch
Net weight
16.667 g
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
System Parameters
Product family
OMNIMATE Power - series BL/SL 7.62HP
Type of connection
Field connection
Wire connection method
PUSH IN with actuator, Tension-clamp connection
Pitch in mm (P)
7.5 mm
Pitch in inches (P)
0.295 "
Conductor outlet direction
180°
Number of poles
10
L1 in mm
67.5 mm
L1 in inches
2.657 "
Number of rows
1
Pin series quantity
1
Rated cross-section
2.5 mm²
Touch-safe protection acc. to DIN VDE 57 106
Safe from finger touch
Touch-safe protection acc. to DIN VDE 0470
IP 20
Can be coded
Yes
Stripping length
10 mm
Screwdriver blade
0.6 x 3.5
Screwdriver blade standard
DIN 5264
Plugging cycles
25
Pulling force/pole, max.
2 N
Material data
Insulating material
PBT
Colour
black
Colour chart (similar)
RAL 9011
Insulating material group
IIIa
Comparative Tracking Index (CTI)
≥ 200
UL 94 flammability rating
V-0
Contact material
Cu-alloy
Contact surface
tinned
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
100 °C
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
100 °C
Conductors suitable for connection
Clamping range, min.
0.08 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 20
Wire connection cross section AWG, max.
AWG 14
Solid, min. H05(07) V-U
0.5 mm²
Solid, max. H05(07) V-U
1.5 mm²
Flexible, min. H05(07) V-K
0.5 mm²
Flexible, max. H05(07) V-K
2.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min.
0.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max.
2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min.
0.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max.
2.5 mm²
Plug gauge in accordance with EN 60999 a x b; ø
2.8 mm x 2.0 mm
Reference text
The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
24 A
Rated current, max. number of poles (Tu=20°C)
24 A
Rated current, min. number of poles (Tu=40°C)
23.8 A
Rated current, max. number of poles (Tu=40°C)
21 A
Rated voltage for surge voltage class / pollution degree II/2
1,000 V
Rated voltage for surge voltage class / pollution degree III/2
1,000 V
Rated voltage for surge voltage class / pollution degree III/3
630 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
6 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
8 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
6 kV
Short-time withstand current resistance
3 x 1s with 180 A
Rated data acc. to CSA
Rated voltage (Use group B / CSA)
600 V
Rated voltage (Use group C / CSA)
600 V
Rated voltage (Use group D / CSA)
600 V
Rated current (Use group B / CSA)
21 A
Rated current (Use group C / CSA)
21 A
Rated current (Use group D / CSA)
5 A
Wire cross-section, AWG, min.
AWG 20
Wire cross-section, AWG, max.
AWG 12
Rated data acc. to UL 1059
Institute (cURus)
Certificate No. (cURus)
E60693
Rated voltage (Use group B / UL 1059)
600 V
Rated voltage (Use group C / UL 1059)
600 V
Rated voltage (Use group D / UL 1059)
600 V
Rated current (Use group B / UL 1059)
20 A
Rated current (Use group C / UL 1059)
20 A
Rated current (Use group D / UL 1059)
5 A
Wire cross-section, AWG, min.
AWG 20
Wire cross-section, AWG, max.
AWG 12
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Packing
Packaging
Box
VPE length
338 mm
VPE width
130 mm
VPE height
33 mm
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Gold-plated contact surfaces on request
Rated current related to rated cross-section & min. No. of poles.
Wire end ferrule without plastic collar to DIN 46228/1
Wire end ferrule with plastic collar to DIN 46228/4
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Gold-plated contact surfaces on request
Rated current related to rated cross-section & min. No. of poles.
Wire end ferrule without plastic collar to DIN 46228/1
Wire end ferrule with plastic collar to DIN 46228/4
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.