Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RSM16 1T/CDE-EV 24V-H/Z
         

Icon
 

General ordering data

Version Interface, RSM, 16 with fuse, RCL, Spring connection
Order No. 1417680000
Type RSM16 1T/CDE-EV 24V-H/Z
GTIN (EAN) 4050118221213
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2021-08-01

Dimensions and weights

Net weight 970 g

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1
SCIP 71d9bdc4-a0b5-4af0-93bd-2ad4e523fb14

General data

LED status display per relay green
Fuse per relay Yes
Switch Yes (contacts side)
LED status of the supply voltage yellow
Power supply fuse 3.15 A

Connection data

Connection (field side) LMNZF 5.08mm
Connection on control side Plug-in connector in acc. with IEC60603-13 / DIN41651
Connection supply LMNZF 5.08mm
Number of poles (control side) 20-pole plug

Rating data

Mechanical service life 3 x 107 switching cycles

Ratings data input

Input voltage 24 V DC ± 10%
Input current 17 mA
Power rating 0.4 VA

Ratings data output

Relay type RCL
Type of output Potential-free contact
Contact material AgNi 90/10
Rated voltage ≤ 250 Vdc ≤ 250 Vac
Max. AC continuous current 5 A
AC peak current 16 A

Insulation coordinates (EN50178)

According to DIN EN 50178
Rated input insulation voltage < 50 V AC
Rated output insulation voltage < 250 V AC
Overvoltage category input/input III
Overvoltage category input/output III
Overvoltage category output/output II
Pollution severity level 2
Pulse voltage test (1,2/50μs) 6 kV
Insulation test voltage AC 1.2 kV
Clearance input/output ≥ 5.5 mm
Clearance input/input ≥ 0.2 mm
Clearance output/output ≥ 1.17 mm

Connection field

Clamping range, max. 1.5 mm²
Clamping range, min. 0.15 mm²
Flexible with sleeve, max. 1.5 mm²
Flexible, max. H05(07) V-K 1.5 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Max. wire cross-section, AWG AWG 14
Min. wire cross-section, AWG AWG 26
Solid, max. H05(07) V-U 1.5 mm²
Solid, min. H05(07) V-U 0.5 mm²
Stripping length 7 mm
Type of connection Spring connection

Supply connection

Type of connection Spring connection
Clamping range, min. 0.15 mm²
Clamping range, max. 1.5 mm²
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 1.5 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 1.5 mm²
Flexible with sleeve, max. 1.5 mm²
Wire cross-section, min. AWG AWG 26
Wire cross-section, max. AWG AWG 14
Stripping length 7 mm

Downloads

Classifications

ETIM 6.0 EC002780
ETIM 7.0 EC002780
ETIM 8.0 EC002780
ETIM 9.0 EC002780
ECLASS 9.0 27-14-11-52
ECLASS 9.1 27-24-22-16
ECLASS 10.0 27-14-11-52
ECLASS 11.0 27-14-11-52
ECLASS 12.0 27-14-11-52
ECLASS 13.0 27-14-11-52
ECLASS 14.0 27-14-11-52

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 9445000000
Type: RSM-8 C 1CO S
Version:
Interface, RSM, 8 compact, RCL, Screw connection
 
Order No.: 9447000000
Type: RSM-8 C 1CO Z
Version:
Interface, RSM, 8 compact, RCL, Tension-clamp connection
 
Order No.: 9445060000
Type: RSM-12 C 1CO S
Version:
Interface, RSM, 12 compact, RCL, Screw connection
 
Order No.: 9445160000
Type: RSM-16 2CO S
Version:
Interface, RSM, 16 2CO, RCL, Screw connection
 
Order No.: 9447160000
Type: RSM-16 2CO Z
Version:
Interface, RSM, 16 2CO, RCL, Tension-clamp connection
 
Order No.: 9444610000
Type: RSM-16 24V(-/+) 1CO S
Version:
Interface, RSM, 16, RCL, Screw connection
 
Order No.: 9444660000
Type: RSM-16 24V(-/+) 1CO Z
Version:
Interface, RSM, 16, RCL, Tension-clamp connection
 
Order No.: 9445140000
Type: RSM-16 FOR 1CO S
Version:
Interface, RSM, 16 with switch, RCL, Screw connection
 
Order No.: 9445120000
Type: RSM-16 FUS 1CO S
Version:
Interface, RSM, 16 with fuse, RCL, Screw connection
 
Order No.: 9447120000
Type: RSM-16 FUS 1CO Z
Version:
Interface, RSM, 16 with fuse, RCL, Tension-clamp connection
 
Order No.: 9445100000
Type: RSM-16 C 1CO S
Version:
Interface, RSM, 16 compact, RCL, Screw connection
 
Order No.: 9447100000
Type: RSM-16 C 1CO Z
Version:
Interface, RSM, 16 compact, RCL, Tension-clamp connection
 
Order No.: 9445180000
Type: RSM16 1T/CDE-EV 24V-H/V
Version:
Interface, RSM, 16 with fuse, RCL, Screw connection
 
Order No.: 9445220000
Type: RSM-32 FUS 1CO S
Version:
Interface, RSM, 32 with fuse, RCL, Screw connection
 
Order No.: 9447200000
Type: RSM-32 C 1CO Z
Version:
Interface, RSM, 32 compact, RCL, Tension-clamp connection
 
Order No.: 9445200000
Type: RSM-32 C 1CO S
Version:
Interface, RSM, 32 compact, RCL, Screw connection