PCB plug-in connector, male header, Flange, THT solder connection, 5.00 mm, Number of poles: 6, 180°, Solder pin length (l): 4.5 mm, Gold-plated, Pebble grey, Box
Order No.
1414800000
Type
RSV1,6 LSF6 GR 4,5 AU
GTIN (EAN)
4008190008314
Qty.
50 pc(s).
Product data
IEC: 500 V / 14 A UL: 300 V / 10 A
Packaging
Box
Delivery status
Discontinued
Available until
2014-05-20
Dimensions and weights
Height
16.3 mm
Height (inches)
0.642 inch
Height of lowest version
11.8 mm
Net weight
3.46 g
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
68d3d3f5-e017-411e-997f-7ad2b75c9062
System specifications
Product family
OMNIMATE Signal - series RSV
Type of connection
Board connection
Mounting onto the PCB
THT solder connection
Pitch in mm (P)
5 mm
Pitch in inches (P)
0.197 "
Outgoing elbow
180°
Number of poles
6
Number of solder pins per pole
1
Solder pin length (l)
4.5 mm
Solder pin dimensions
d = 0.97 mm
Solder eyelet hole diameter (D)
1.3 mm
Solder eyelet hole diameter tolerance (D)
+ 0,1 mm
L1 in mm
10 mm
L1 in inches
0.394 "
Number of rows
1
Pin series quantity
2
Touch-safe protection acc. to DIN VDE 57 106
Safe from finger touch, plugged
Touch-safe protection acc. to DIN VDE 0470
IP20 plugged
Can be coded
Yes
Plugging force/pole, max.
9 N
Pulling force/pole, max.
18 N
Material data
Insulating material
Wemid (PA)
Colour
Pebble grey
Colour chart (similar)
RAL 7032
Insulating material group
I
Comparative Tracking Index (CTI)
≥ 600
UL 94 flammability rating
V-0
Contact material
Cu-alloy
Contact surface
Gold-plated
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
100
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
100 °C
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
14 A
Rated current, max. number of poles (Tu=20°C)
10 A
Rated current, min. number of poles (Tu=40°C)
12 A
Rated current, max. number of poles (Tu=40°C)
8.5 A
Rated voltage for surge voltage class / pollution degree II/2
500 V
Rated voltage for surge voltage class / pollution degree III/2
320 V
Rated voltage for surge voltage class / pollution degree III/3
250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
4 kV
Short-time withstand current resistance
3 x 1s with 120 A
Rated data acc. to CSA
Institute (CSA)
Certificate No. (CSA)
53975-13
Rated voltage (Use group C / CSA)
300 V
Rated current (Use group C / CSA)
13 A
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Rated data acc. to UL 1059
Institute (UR)
Certificate No. (UR)
E92202
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Packing
Packaging
Box
VPE length
42 mm
VPE width
96 mm
VPE height
169 mm
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Rated current related to rated cross-section & min. No. of poles.
Spacing between rows: see hole layout
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional variants on request
Rated current related to rated cross-section & min. No. of poles.
Spacing between rows: see hole layout
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.