RIDERSERIES, Relay module, Number of contacts: 4, CO contact with test button AgNi gold-plated, Rated control voltage: 230 V AC, Continuous current: 6 A, PUSH IN, Test button available: Yes
Order No.
1398110000
Type
RCMKITP-I 230VAC 4CO AU
GTIN (EAN)
4050118199451
Qty.
10 pc(s).
Dimensions and weights
Depth
78.3 mm
Depth (inches)
3.083 inch
Height
98 mm
Height (inches)
3.858 inch
Width
28 mm
Width (inches)
1.102 inch
Net weight
97.45 g
Temperatures
Storage temperature
-40 °C...70 °C
Operating temperature
-40 °C...70 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Control side
Rated control voltage
230 V AC
Rated current AC
5.7 mA
Power rating
1.31 VA
Coil resistance
19465 Ω ± 15 %
Coil tolerance
15 %
Status indicator
red LED
Load side
Rated switching voltage
240 V AC
Continuous current
6 A
Max. switching frequency at rated load
0.1 Hz
Inrush current
12 A / 20 ms
AC switching capacity (resistive), max.
1500 VA
DC switching capacity (resistive), max.
144 W @ 24 V
Switch-on delay
≤ 15 ms
Switch-off delay
≤ 10 ms
Contact type
4 CO contact with test button (AgNi gold-plated)
Mechanical service life
AC coil 20 x 106 switching cycles, DC coil 30 x 106 switching cycles
Min. switching power
1 mA @ 1 V
General data
Rail
TS 35
Test button available
Yes
Version of test button
lockable
Mechanical switch position indicator
Yes
Colour
black
Insulation coordination
Dielectric strength of open contact
1.2 kVeff /1 min.
Protection degree
IP20
Further details of approvals / standards
Certificate No. (DNV)
TAA000011A
Connection data
Wire connection method
PUSH IN
Stripping length, rated connection
12 mm
Clamping range, rated connection
1.5 mm²
Clamping range, min.
0.75 mm²
Clamping range, max.
1.5 mm²
Wire cross-section, solid, min.
0.75 mm²
Wire cross-section, solid, max.
1.5 mm²
Wire cross-section, solid, max. (AWG)
AWG 16
Wire connection cross section, finely stranded, min.
RIDERSERIES, Relay module, Number of contacts: 4, CO contact with test button AgNi gold-plated, Rated control voltage: 230 V AC, Continuous current: 6 A, PUSH IN, Test button available: Yes
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.