RIDERSERIES, Relay module, Number of contacts: 4, CO contact with test button AgNi gold-plated, Rated control voltage: 24 V DC, Continuous current: 6 A, PUSH IN, Test button available: Yes
Order No.
1398090000
Type
RCMKITP-I 24VDC 4CO AU
GTIN (EAN)
4050118199512
Qty.
10 pc(s).
Dimensions and weights
Depth
78.3 mm
Depth (inches)
3.083 inch
Height
98 mm
Height (inches)
3.858 inch
Width
28 mm
Width (inches)
1.102 inch
Net weight
96.45 g
Temperatures
Storage temperature
-40 °C...70 °C
Operating temperature
-40 °C...70 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Control side
Rated control voltage
24 V DC
Rated current DC
32.8 mA
Power rating
804 mW
Coil resistance
777 Ω ± 10 %
Coil tolerance
10 %
Status indicator
Green LED
Protective circuit
Free-wheeling diode
Load side
Rated switching voltage
240 V AC
Continuous current
6 A
Max. switching frequency at rated load
0.1 Hz
Inrush current
12 A / 20 ms
AC switching capacity (resistive), max.
1500 VA
DC switching capacity (resistive), max.
144 W @ 24 V
Switch-on delay
≤ 15 ms
Switch-off delay
≤ 10 ms
Contact type
4 CO contact with test button (AgNi gold-plated)
Min. switching power
1 mA @ 1 V
General data
Rail
TS 35
Test button available
Yes
Version of test button
lockable
Mechanical switch position indicator
Yes
Colour
black
Insulation coordination
Dielectric strength of open contact
1.2 kVeff /1 min.
Protection degree
IP20
Further details of approvals / standards
Certificate No. (DNV)
TAA000011A
Connection data
Wire connection method
PUSH IN
Stripping length, rated connection
12 mm
Clamping range, rated connection
1.5 mm²
Clamping range, min.
0.75 mm²
Clamping range, max.
1.5 mm²
Wire cross-section, solid, min.
0.75 mm²
Wire cross-section, solid, max.
1.5 mm²
Wire cross-section, solid, max. (AWG)
AWG 16
Wire connection cross section, finely stranded, min.
RIDERSERIES, Relay module, Number of contacts: 4, CO contact with test button AgNi gold-plated, Rated control voltage: 24 V DC, Continuous current: 6 A, PUSH IN, Test button available: Yes
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.