Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
TBY-ADV151-PS-F-L-2KB-S
         

Icon
 

General ordering data

Version Interface, RS, 2 x AKB (50P), LL3R 5.08 mm
Order No. 1397820000
Type TBY-ADV151-PS-F-L-2KB-S
GTIN (EAN) 4050118198591
Qty. 1 pc(s).

Dimensions and weights

Depth 95 mm
Depth (inches) 3.74 inch
Height 131 mm
Height (inches) 5.157 inch
Width 190 mm
Width (inches) 7.48 inch
Net weight 638.154 g

Temperatures

Storage temperature -40...85 °C
Operating temperature -25...70 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7cI
REACH SVHC Lead 7439-92-1
SCIP 7b305775-bf96-40a0-9bb6-8abdb4644a87

General data

LED status display per channel green
Disconnection per channel No
Type of test point No
Switch No
Fuse per channel 100 mA
LED status of the supply voltage green
Power supply fuse 2 A

Connection data

Connection (field side) LL3R 5.08 mm
Connection on control side 2 x AKB (50P)
Connection supply LP 5.08mm
Number of poles (control side) 50-pole plug

Ratings data

Operating voltage 24 V DC
Max. current per channel 1 A
Total operating current 2 A

Insulation coordination (EN50178)

Rated insulation voltage < 50 V AC
Surge voltage category III
Pollution severity level 2
Pulse voltage test (1,2/50μs) 0.8 kV
Insulation test voltage AC 0.35 kV

Connection field

Clamping range, max. 6 mm²
Clamping range, min. 0.13 mm²
Flexible with sleeve, max. 2.5 mm²
Flexible with sleeve, min. 0.5 mm²
Flexible, max. H05(07) V-K 4 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Max. wire cross-section, AWG AWG 12
Min. wire cross-section, AWG AWG 26
Sleeve with plastic collar, max. 2.5 mm²
Solid, max. H05(07) V-U 6 mm²
Solid, min. H05(07) V-U 0.5 mm²
Stripping length 6 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Type of connection Screw connection

Supply connection

Type of connection Screw connection
Clamping range, min. 0.13 mm²
Clamping range, max. 6 mm²
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 6 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 4 mm²
Flexible with sleeve, max. 2.5 mm²
Flexible with sleeve, min. 2.5 mm²
Ferrule with plastic collar, max. 0.5 mm²
Wire cross-section, min. AWG AWG 12
Wire cross-section, max. AWG AWG 26
Tightening torque, min. 0.5 Nm
Tightening torque, max. 0.6 Nm
Stripping length 6 mm

Downloads

Product Change Notification
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002780
ETIM 7.0 EC002780
ETIM 8.0 EC002780
ETIM 9.0 EC002780
ECLASS 9.0 27-14-11-52
ECLASS 9.1 27-14-11-52
ECLASS 10.0 27-14-11-52
ECLASS 11.0 27-14-11-52
ECLASS 12.0 27-14-11-52
ECLASS 13.0 27-14-11-52
ECLASS 14.0 27-14-11-52

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 1397830000
Type: TBY-ADV151-PS-F-L-2KB-Z
Version:
Interface, RS, 2 x AKB (50P), LM2NZF 5.08mm
 
Order No.: 1384350000
Type: TBY-ADV151-PS-L-2KB-S
Version:
Interface, RS, 2 x AKB (50P), LP2N 5.08mm
 
Order No.: 1384340000
Type: TBY-ADV151-PS-L-2KB-Z
Version:
Interface, RS, 2 x AKB (50P), LM2NZF 5.08mm
 
Order No.: 1384090000
Type: TBY-C3-UNIV-2KB-S
Version:
Interface, RS, 2 x AKB (50P), LL2N 5.08 mm
 
Order No.: 1384080000
Type: TBY-C3-UNIV-2KB-Z
Version:
Interface, RS, 2 x AKB (50P), LM2NZF 5.08mm