Temperature converter, Without galvanic isolation, Input : Temperature, PT100, Output : I / U
Order No.
1375520000
Type
ACT20M-RTI-AO-E-S
GTIN (EAN)
4050118259681
Qty.
1 pc(s).
Dimensions and weights
Depth
114.3 mm
Depth (inches)
4.5 inch
Height
112.5 mm
Height (inches)
4.429 inch
Width
6.1 mm
Width (inches)
0.24 inch
Net weight
86 g
Temperatures
Storage temperature
-40 °C...85 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Probability of failure
MTBF
195 a
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
Input
Influence of the sensor cable resistance
<0.002 Ω/Ω (@ 3/4-wire)
Line resistance in measuring circuit
≤ 50 Ω
Number of inputs
1
Sensor
PT100 (2-/3-/4- wire)
Temperature input range
Configurable, PT100: -200…+850 °C, min. measurement range 10°C (RTD)
Output
Load impedance current
≤ 600 Ω
Number of outputs
1
Output current
configurable, 0...20 mA, 4...20 mA
Output signal limit
<4 mA (average), <60 mA (pulse current), low duty cycle
Output voltage, note
configurable, 0(2)...10 V, 0(1)...5 V
Type
active, connected control must be passive
Wire break detection
Yes, Configurable, 3.5 mA / 23 mA / none
load impedance voltage
≥ 10 kΩ
General data
Accuracy
absolute accuracy: <±0.1 % of the measurement range
Configuration
DIP switch
Delivery state
Setting parameters
Output
Configuration
4...20 mA
Setting parameters
Sensor error detection
Configuration
enabled
Setting parameters
Output error level
Configuration
downscale
Setting parameters
Noise suppression
Configuration
50 Hz
Setting parameters
Step response time
Configuration
< 30 ms
Setting parameters
Start temperature
Configuration
-200 °C
Setting parameters
End temperature
Configuration
0 °C
Delivery state
Output: 4...20 mA // Sensor error detection: enabled // Output error level: downscale // Noise suppression: 50 Hz // Step response time: < 30 ms // Start temperature: -200 °C // End temperature: 0 °C
Galvanic isolation
Without isolation
Power consumption, max.
0.5 W
Power consumption, typ.
0.37 W
Protection degree
IP20
Rail
TS 35
Step response time
Configurable, ≤ 30 ms, <300 ms
Temperature coefficient
≤0.01 % of the measurement range⁄°C or 0.02 °C ⁄ °C
Voltage supply
24 V DC ± 30 %
Insulation coordination
EMC standards
IEC 61326-1
Galvanic isolation
Without isolation
Pollution severity
2
Data for Ex applications (ATEX)
Installation location
Device installed in safe area, zone 2
Marking
II 3 G Ex nA IIC T4 Gc
Connection data
Type of connection
Screw connection
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 30
Wire connection cross section AWG, max.
AWG 14
EMC conformity and approvals
EMC standards
IEC 61326-1
Standards
IEC 61010-1
Important note
Product information
The ACT20M-RTI-AO-S configurable temperature transducer isolates and converts analogue signals. An analogue RTD input signal (Type Pt100) is linearly converted into an analogue output
signal and galvanically isolated. The power supply is galvanically isolated from the input and output (3-way isolation) and this is done with direct wiring or over the Weidmüller rail bus.
The ACT20M-RTI-AO-E-S configurable temperature transducer offers the same functionality but does not provide galvanic isolation.
The ACT20M-RTI-AO-S configurable temperature transducer isolates and converts analogue signals. An analogue RTD input signal (Type Pt100) is linearly converted into an analogue output
signal and galvanically isolated. The power supply is galvanically isolated from the input and output (3-way isolation) and this is done with direct wiring or over the Weidmüller rail bus.
The ACT20M-RTI-AO-E-S configurable temperature transducer offers the same functionality but does not provide galvanic isolation.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.