Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU I 1 280V/12,5KA
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, without telecomm. contact, Single-phase
Order No. 1352130000
Type VPU I 1 280V/12,5KA
GTIN (EAN) 4050118158113
Qty. 1 pc(s).

Dimensions and weights

Depth 69 mm
Depth (inches) 2.717 inch
Height 94 mm
Height (inches) 3.701 inch
Width 17.8 mm
Width (inches) 0.701 inch
Mounting dimension - height 75 mm
Net weight 174 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70
Humidity 5 - 95% rel. humidity

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

General data

Colour black, orange
Design Installation housing; 1TE, Insta IP 20
Optical function display green = OK; red = arrester is defective - replace
Protection degree IP20
Rail TS 35
Segment Power distribution
UL 94 flammability rating V-0
Version without telecomm. contact

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category IV

Rated data IEC / EN

Discharge current Imax (8/20µs) wire-PE 50 kA
Discharge current In (8/20µs) wire-PE 20 kA
Energy coordination (≤10 m) Type I, Type II, Type III
Follow-on current extinguishing capability Ifi Not available due for technical reasons
Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Fuse 250 A gL (if back up fuse > 250 A)
Leakage current at Un 100 µA
Lightning test current Iimp (10/350 µs) (L-PE) 12.5 kA
Low voltage network Single-phase
Mains voltage 240 V
Max. continuous voltage, Uc (AC) 280 V
Number of poles 1
Protection level Up at IN (L/N-PE) ≤ 1.4 kV
Rated voltage (AC) 230 V
Requirements category acc. to IEC 61643-11 Type I, Type II
Requirements class, acc. to EN 61643-11 T1, T2
Response time ≤ 25 ns
Short-circuit current rating ISCCR 25 kA
Signalling contact No
Standards IEC61643-11, EN61643-11
Temporary surge voltage (over-voltage) - TOV 438 V
Voltage type AC

Connection data

Stripping length 15 mm
Type of connection Screw connection
Stripping length, rated connection 15 mm
Tightening torque, min. 2 Nm
Tightening torque, max. 3 Nm
Clamping range, rated connection 16 mm²
Clamping range, min. 4 mm²
Clamping range, max. 35 mm²
Wire cross-section, solid, min. 2.5 mm²
Wire cross-section, solid, max. 16 mm²
Wire connection cross section, finely stranded, min. 2.5 mm²
Wire connection cross section, finely stranded, max. 25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 50 mm²
Connection cross-section, stranded, min. 2.5 mm²
Connection cross-section, stranded, max. 50 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90
ECLASS 14.0 27-17-90-90

Tender specification sheets

Long specification Single-pin lightning arrestor according to the requirements of Class I in accordance with IEC 61643-11, EN61643-11:2013. On interface transition from 0 to 1 (in accordance with IEC 1312-1), the arrestor, made from V0 material, serves as lightning protection providing equipotential bonding and is used in applications in accordance with IEC 61643-12. Surge protection is used in the TN, TT and IT mains system types in combination with several lightning protectors. The use of a high-performance varistor meets the inspection requirements for Class I surge protection systems according to the VDEW (Association of German Power Stations) directive. The arrestor is installed in the vicinity of the power supply for the equipment that needs protection, in a standard installation/electrical distribution enclosure. The VPU I 1 280 V/12.5 kA is earthed, in combination with three or four identical arrestors, between the outer conductors (L1, L2, L3 and / or the neutral conductor). Reference is also made here to the 3+1 circuit and the 3+0 / 4+0 circuits. With thermal separation device on the varistor. If protection is no longer available, the colour in the display window changes from green to red. Rated voltage: 230 VAC lightning test current (10/350 µs): 12.5 kA protection level with lightning test current < 1.4 kV 25 kA short-circuit withstand rating with max. back-up fuse of 250 A gl Type: Weidmüller VPU I 1 280 V/12.5 kA Order No. 1352130000 or equivalent
Short specification Class I arrester for LPL III/IV with 12.5 kA suitable for 230/400 V mains systems. Protection level < 1.4 kV. Type: Weidmüller VPU I 1 280 V/12.5 kA Order no. 1352130000 or equivalent

Approvals

Approvals CE OEVE
ROHS Conform

Related products

Order No.: 1352250000
Type of connection: Screw connection
Type: VPU I 1+1 280V/12,5KA
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, TN, IT with N, IT without N, Single-phase, TT
 
Order No.: 1352150000
Type of connection: Screw connection
Type: VPU I 2 280V/12,5KA
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, Single-phase
 
Order No.: 1352200000
Type of connection: Screw connection
Type: VPU I 3 280V/12,5KA
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, TN-C
 
Order No.: 1352230000
Type of connection: Screw connection
Type: VPU I 3+1 280V/12,5KA
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, TN-C-S, TN-S
 
Order No.: 1352180000
Type of connection: Screw connection
Type: VPU I 4 280V/12,5KA
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, TN-C-S, TN-S