Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU III R 12V/4KV AC/DC
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, with remote contact, Single-phase
Order No. 1351550000
Type VPU III R 12V/4KV AC/DC
GTIN (EAN) 4050118158571
Qty. 1 pc(s).

Dimensions and weights

Depth 71.5 mm
Depth (inches) 2.815 inch
Height 102 mm
Height (inches) 4.016 inch
Width 18 mm
Width (inches) 0.709 inch
Net weight 84 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -40 °C...70 °C
Humidity 5 - 95% rel. humidity

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Connection data, remote alert

Connection type Screw connection
Cross-section for connected wire, solid core, max. 1.5 mm²
Cross-section for connected wire, solid core, min. 0.2 mm²
Max. torque 0.5 Nm
Stripping length 5 mm

General data

Colour orange
Design Installation housing; 1TE, Insta IP 20
Optical function display Green LED = OK, Red LED = arrester is defective, replace
Protection degree IP20
Rail TS 35
Segment Power distribution
UL 94 flammability rating V-0
Version with remote contact

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category II

Rated data IEC / EN

Combined pulse UOC 4 kV
Discharge current, max. (8/20 µs) 2 kA
Energy coordination (≤10 m) Type II, Type III
Fuse 16 A
Leakage current at Un 30 µA
Low voltage network Single-phase
Mains frequency at 250 Vmax 50...60Hz
Max. continuous voltage, Uc (AC) 20 V
Max. continuous voltage, Uc (DC) 28 V
Number of poles 1
PE conductor current IPE 30 µA
Protection level Up at IN (L/N-PE) ≤ 0.98 kV
Rated current IN 16 A
Rated voltage (AC) 12 V
Rated voltage (DC) 16 V
Requirements category acc. to IEC 61643-11 Type III
Requirements class, acc. to EN 61643-11 T3
Response time ≤ 100 ns
Short-circuit current rating ISCCR 1.5 kA
Signalling contact 250 V 10 A 1 NC
Standards IEC61643-11, EN61643-11
Temporary surge voltage (over-voltage) - TOV 23 V
Voltage type AC/DC

Connection data

Stripping length 7 mm
Type of connection Screw connection
Stripping length, rated connection 7 mm
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.5 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire cross-section, solid, min. 0.13 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 2.5 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection cross-section, stranded, max. 2.5 mm²

Guarantee

Time interval 5 years

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Tender specification
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Tender specification sheets

Long specification Surge protection according to the requirements of Class III in accordance with IEC 61643-11, EN61643-11:2013. The arrestor serves as surge protection and is used in applications in accordance with IEC 61643-12. The arrestor is installed in the vicinity of the equipment that needs protection in a standard installation/distributor housing. The VPU III R 12 V AC/DC is earthed between the phase and the neutral conductor. With thermal separation device on the varistor. If there is no longer any protection, the colour of the LEDs changes from green to red. The functional state is also displayed by a voltage-free signalling contact (NC contact). Rated voltage: 12 VAC/DC In/max (8/20 µs): 2 kA protection level < 0.98 kV load current Il: 16 A telecommunication output: contact NC: 250 V/0.5 A 48 VDC/0.1 A Type: Weidmüller VPU III R 12V Order No. 1351550000 or equivalent
Short specification Class III arrester with Uoc: 4 kV suitable for 12 V AC/DC mains systems. Protection level < 0.98 kV. With remote alert Type: Weidmüller VPU III R 12 V/4 kV Order no. 1351550000 or equivalent

Approvals

Approvals CE OEVE
ROHS Conform

Related products

Type of connection: Screw connection
Order No.: 1393050000
Type: VPU III 3/280V
Version:
Surge voltage arrester, Low voltage, with remote contact, TN-C, TN-S, TN-C-S
 
Type of connection: Screw connection
Order No.: 1351630000
Type: VPU III R 120V/6KV AC/DC
Version:
Surge voltage arrester, Low voltage, with remote contact, Single-phase
 
Type of connection: Screw connection
Order No.: 1351650000
Type: VPU III R 230V/6KV AC
Version:
Surge voltage arrester, Low voltage, with remote contact, Single-phase
 
Type of connection: Screw connection
Order No.: 1351580000
Type: VPU III R 24V/4KV AC/DC
Version:
Surge voltage arrester, Low voltage, with remote contact, Single-phase
 
Type of connection: Screw connection
Order No.: 1351600000
Type: VPU III R 48V/4KV AC/DC
Version:
Surge voltage arrester, Low voltage, with remote contact, Single-phase