Multi-pole surge voltage arrestor according to the requirements of Class I acc. to IEC 50539-11. Consisting of V0 material, the arrestor provides overvoltage protection in applications acc. to IEC 50539-12 in unearthed PV systems. The WEMID V0 arrestor is installed in the vicinity of the equipment that needs protection, in a commercially available installation/electrical distribution enclosure. With thermal separation device on the varistor. If protection is no longer available, the colour in the display window changes from green to red. The functional state is also displayed by a voltage-free signalling contact (CO contact). Rated voltage: 1000 VDC Iimp: 12.5 kA In/max (8/20 µs): 20/40 kA protection level < 2.6 kV telecommunication output: contact: 250 V/0.5 A 48 VDC/0.1 A Type: Weidmüller VPU I 2+0 R PV 1000 V Order No. 13514300000 or equivalent
Short specification
Class I arrester with Iimp: 12.5 kA suitable for PV systems. Protection level < 2.6 kV. With remote alert Type: Weidmüller VPU I 2+0 R PV 1000 V/12.5 kA Order no. 1351430000 or equivalent
Approvals
Approvals
ROHS
Conform
Related products:
Order No.:
2530620000
Type of connection:
Screw connection
Type:
VPU PV I+II 3 R 1000
Version:
Surge voltage arrester, Low voltage, Surge protection I / II, with remote contact
Multi-pole surge voltage arrestor according to the requirements of Class I acc. to IEC 50539-11. Consisting of V0 material, the arrestor provides overvoltage protection in applications acc. to IEC 50539-12 in unearthed PV systems. The WEMID V0 arrestor is installed in the vicinity of the equipment that needs protection, in a commercially available installation/electrical distribution enclosure. With thermal separation device on the varistor. If protection is no longer available, the colour in the display window changes from green to red. The functional state is also displayed by a voltage-free signalling contact (CO contact). Rated voltage: 1000 VDC Iimp: 12.5 kA In/max (8/20 µs): 20/40 kA protection level < 2.6 kV telecommunication output: contact: 250 V/0.5 A 48 VDC/0.1 A Type: Weidmüller VPU I 2+0 R PV 1000 V Order No. 13514300000 or equivalent
Short specification
Class I arrester with Iimp: 12.5 kA suitable for PV systems. Protection level < 2.6 kV. With remote alert Type: Weidmüller VPU I 2+0 R PV 1000 V/12.5 kA Order no. 1351430000 or equivalent
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.