Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
LMF 5.08/02/180 3.5SN OR BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Printed circuit board terminals, 5.08 mm, Number of poles: 2, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
Order No. 1331080000
Type LMF 5.08/02/180 3.5SN OR BX
GTIN (EAN) 4050118135923
Qty. 130 pc(s).
Product data IEC: 400 V / 24 A / 0.5 - 2.5 mm²
UL: 300 V / 20 A / AWG 24 - AWG 12
Packaging Box

Dimensions and weights

Depth 14.8 mm
Depth (inches) 0.583 inch
Height 22.7 mm
Height (inches) 0.894 inch
Height of lowest version 19.2 mm
Width 12.78 mm
Width (inches) 0.503 inch
Net weight 3.854 g

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

System parameters

Product family OMNIMATE Signal - series LMF
Wire connection method PUSH IN with actuator
Mounting onto the PCB THT solder connection
Conductor outlet direction 180°
Pitch in mm (P) 5.08 mm
Pitch in inches (P) 0.2 "
Number of poles 2
Pin series quantity
Fitted by customer No
Number of rows
Max. adjacent poles per row 24 
Solder pin length (l) 3.5 mm
Solder pin dimensions d = 0.8 mm
Solder eyelet hole diameter (D) 1.1 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Number of solder pins per pole
Screwdriver blade 0.6 x 3.5
Screwdriver blade standard DIN 5264
Stripping length 10 mm
L1 in mm 5.08 mm
L1 in inches 0.2 "
Touch-safe protection acc. to DIN VDE 0470 IP 20
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Protection degree IP20

Material data

Insulating material Wemid (PA)
Colour orange
Colour chart (similar) RAL 2000
Comparative Tracking Index (CTI) ≥ 600
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Coating 4-6 μm SN
Tinning type matt
Layer structure of solder connection 4...6 undefined Sn matt
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Conductors suitable for connection

Clamping range, min. 0.12 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 24
Wire connection cross section AWG, max. AWG 12
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 2.5 mm²
Flexible, min. H05(07) V-K 0.25 mm²
Flexible, max. H05(07) V-K 2.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.25 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.25 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 2.5 mm²
Plug gauge in accordance with EN 60999 a x b; ø 2.4 mm x 1.5 mm
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 0.5 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H0,5/16 OR
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,5/10
Cross-section for conductor connection
Type fine-wired
nominal 0.75 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H0,75/16 W
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,75/10
Cross-section for conductor connection
Type fine-wired
nominal 1 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H1,0/16D R
Stripping length
nominal 10 mm
Recommended wire-end ferrule H1,0/10
Cross-section for conductor connection
Type fine-wired
nominal 1.5 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H1,5/10
Stripping length
nominal 12 mm
Recommended wire-end ferrule H1,5/16 R
Cross-section for conductor connection
Type fine-wired
nominal 2.5 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H2,5/10
Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 24 A
Rated current, max. number of poles (Tu=20°C) 24 A
Rated current, min. number of poles (Tu=40°C) 24 A
Rated current, max. number of poles (Tu=40°C) 24 A
Rated voltage for surge voltage class / pollution degree II/2 400 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 4 kV
Short-time withstand current resistance 3 x 1s with 120 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1815154
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 20 A
Rated current (Use group D / CSA) 10 A
Wire cross-section, AWG, min. AWG 24
Wire cross-section, AWG, max. AWG 12
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 20 A
Rated current (Use group D / UL 1059) 10 A
Wire cross-section, AWG, min. AWG 24
Wire cross-section, AWG, max. AWG 12
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 352 mm
VPE width 138 mm
VPE height 31 mm

Type tests

Test: Durability of markings
Standard IEC 61984 section 6.2 and 7.3.2 / 10.11
Test mark of origin, type identification, type of material, approval marking UL, approval marking CSA, durability, pitch, date clock
Evaluation available
Test: Clampable cross section
Standard IEC 60999-1 section 7 and 9.1 / 11.99, IEC 60947-1 section 8.2.4.5.1 / 03.11
Conductor type
Type of conductor and conductor cross-section solid 0,12 mm²
Type of conductor and conductor cross-section flexible 0,12 mm²
Type of conductor and conductor cross-section solid 2.5 mm²
Type of conductor and conductor cross-section stranded 2.5 mm²
Type of conductor and conductor cross-section AWG 26/1
Type of conductor and conductor cross-section AWG 26/19
Type of conductor and conductor cross-section AWG 14/1
Type of conductor and conductor cross-section AWG 12/19
Evaluation passed
Test for damage to and accidental loosening of conductors
Standard IEC 60999-1 section 9.4 / 11.99
Requirement 0.2 kg
Conductor type
Type of conductor and conductor cross-section stranded 0.25 mm²
Type of conductor and conductor cross-section AWG 26/1
Type of conductor and conductor cross-section AWG26/19
Evaluation passed
Requirement 0.3 kg
Conductor type
Type of conductor and conductor cross-section H05V-U0.5
Type of conductor and conductor cross-section H05V-K0.5
Evaluation passed
Requirement 0.7 kg
Conductor type
Type of conductor and conductor cross-section H07V-U2.5
Type of conductor and conductor cross-section H07V-K2.5
Type of conductor and conductor cross-section AWG 14/1
Evaluation passed
Requirement 0.9 kg
Conductor type
Type of conductor and conductor cross-section AWG 12/19
Evaluation passed
Pull-out test
Standard IEC 60999-1 section 9.5 / 11.99
Requirement ≥10 N
Conductor type
Type of conductor and conductor cross-section AWG 26/1
Type of conductor and conductor cross-section AWG 26/19
Evaluation passed
Requirement ≥15 N
Conductor type
Type of conductor and conductor cross-section stranded 0.25 mm²
Evaluation passed
Requirement ≥20 N
Conductor type
Type of conductor and conductor cross-section H05V-U0.5
Type of conductor and conductor cross-section H05V-K0.5
Evaluation passed
Requirement ≥50 N
Conductor type
Type of conductor and conductor cross-section H07V-U2.5
Type of conductor and conductor cross-section H07V-K2.5
Type of conductor and conductor cross-section AWG 14/1
Evaluation passed
Requirement ≥60 N
Conductor type
Type of conductor and conductor cross-section AWG 12/19
Evaluation passed

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Wire end ferrule with plastic collar to DIN 46228/4
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • The test point can only be used as potential-pickup point.
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002643
ETIM 7.0 EC002643
ETIM 8.0 EC002643
ETIM 9.0 EC002643
ECLASS 9.0 27-44-04-01
ECLASS 9.1 27-44-04-01
ECLASS 10.0 27-44-04-01
ECLASS 11.0 27-46-01-01
ECLASS 12.0 27-46-01-01
ECLASS 13.0 27-46-01-01
ECLASS 14.0 27-46-01-01

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Number of poles:
Number of poles: 3
Order No.: 1331100000
Type: LMF 5.08/03/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 3, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 3
Order No.: 2818750000
Type: LMF 5.08/03/180 3.5SN OR BX SO
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 3, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 4
Order No.: 1331120000
Type: LMF 5.08/04/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 4, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 5
Order No.: 1331140000
Type: LMF 5.08/05/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 5, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 6
Order No.: 1331160000
Type: LMF 5.08/06/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 6, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 7
Order No.: 1331180000
Type: LMF 5.08/07/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 7, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 8
Order No.: 1331200000
Type: LMF 5.08/08/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 8, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 9
Order No.: 1331220000
Type: LMF 5.08/09/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 9, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 10
Order No.: 1331240000
Type: LMF 5.08/10/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 10, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 11
Order No.: 1331260000
Type: LMF 5.08/11/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 11, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 12
Order No.: 1331280000
Type: LMF 5.08/12/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 12, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 13
Order No.: 1331300000
Type: LMF 5.08/13/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 13, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 14
Order No.: 1331310000
Type: LMF 5.08/14/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 14, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 15
Order No.: 1331320000
Type: LMF 5.08/15/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 15, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 16
Order No.: 1331330000
Type: LMF 5.08/16/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 16, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 17
Order No.: 1331340000
Type: LMF 5.08/17/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 17, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 18
Order No.: 1331350000
Type: LMF 5.08/18/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 18, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 19
Order No.: 1331370000
Type: LMF 5.08/19/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 19, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 20
Order No.: 1331380000
Type: LMF 5.08/20/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 20, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 21
Order No.: 1331390000
Type: LMF 5.08/21/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 21, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 22
Order No.: 1331400000
Type: LMF 5.08/22/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 22, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 23
Order No.: 1331410000
Type: LMF 5.08/23/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 23, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box
 
Number of poles: 24
Order No.: 1331420000
Type: LMF 5.08/24/180 3.5SN OR BX
Colour: orange
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 5.08 mm, Number of poles: 24, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN with actuator, Clamping range, max. : 2.5 mm², Box