Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-FM6D2UE0300MST0ST0X
         

General ordering data

Version Dragline cable, ST IP 20, ST IP 20, 62.5 µm, PUR, 300 m
Order No. 1317040000
Type IE-FM6D2UE0300MST0ST0X
GTIN (EAN) 4050118120929
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2014-05-20

Dimensions and weights

Length 300 m
Length (inches) 11,811.023 inch
Net weight 7,822 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...80
Installation temperature -20 °C...60 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1

Fibre-optic

Attenuation 2.7 dB/km at 850 nm, ≤ 0.5 dB/km at 1300 nm
Bandwidth 200 MHz*km at 850 nm, 500 MHz*km at 1300 nm
Fibre type GOF, Multimode, OM1
Insertion loss ≤ 0.4 dB
Return loss (attenuation) ≥ 30 dB

Cable structure

Cable layout Break-out dragline
Core diameter 62.5 µm
Material sheath PUR
Primary coating 245 µm
Sheath diameter 6 mm
Sheathing colour black

Mechanical and material properties of cable

Bending cycles 100,000
Min. bending radius, once only 25 mm
Min. bending radius, repetitive 77 mm

Downloads

Related products