Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-7/8G-5-10U
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 10 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No. 1292171000
Type SAIL-7/8G-5-10U
GTIN (EAN) 4050118088175
Qty. 1 pc(s).

Dimensions and weights

Net weight 600 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP e8d8af70-4c85-4483-bc8c-9bc5b598e2a9
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Technical specifications for cable

Bending radius, min., moving 7.5 x cable diameter
Cable length 10 m
Colour coding brown, white, blue, black, Green/yellow
Configurable cable length No
Core cross-section 1.5 mm²
Halogen No
Insulation TPM
Irradiation crosslinked No
Number of poles 5 (4 + PE)
Outer cladding in accordance with UL AWM style 20234 (80 °C / 1000 V)
Outside diameter 8.7 mm ± 0.2 mm
PE function Yes
Resistant to welding beads No
Sheath material PUR
Sheathing colour black
Shielded No
Suitable for cable carriers Yes
Temperature range, moving -20...80 °C
Temperature range, stationary -50...80 °C
Torsion resistance 0 °/m
Welding spark resistance No

General technical data

Coding none
Connection thread 7/8"
Contact material CuZn
Contact surface Au (Gold)
Housing main material PUR
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP68, when screwed in
Rated current 9 A
Rated impulse voltage 2,500 V
Rated voltage 300 V
Rated voltage (UL) 600 V
Temperature range of housing -40 … +85 ° C
Threaded ring material Diecast zinc
Version pin, straight
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated current 9 A (4- and 5-pole), 12 A (3-pole)
Rated voltage 300 V
Volume resistance ≤3 mΩ

General standards

Certificate no. (cULus) E307231

Plug, left

Plug left IP68, male contact, straight, Plastic, unshielded

Plug, right

Plug right free conductor end

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11
ECLASS 14.0 27-06-03-11

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231

Related products

Order No.: 1292170150
Type: SAIL-7/8G-5-1.5U
Version:
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1292170200
Type: SAIL-7/8G-5-2.0U
Version:
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 2 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1292170300
Type: SAIL-7/8G-5-3.0U
Version:
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1292170500
Type: SAIL-7/8G-5-5.0U
Version:
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No