Sensor/actuator line, One end without connector, 7/8", Number of poles : 4 (3 + PE), 1.5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No.
1292130150
Type
SAIL-7/8W-4-1.5U
GTIN (EAN)
4050118087994
Qty.
1 pc(s).
Dimensions and weights
Net weight
200 g
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
ebf89fc8-a87f-4691-b87a-dfb9921774b4
Technical specifications for cable
Bending radius, min., moving
7.5 x cable diameter
Cable length
1.5 m
Colour coding
brown, white, blue, black
Configurable cable length
No
Core cross-section
1.5 mm²
Halogen
No
Insulation
TPM
Irradiation crosslinked
No
Number of poles
4 (3 + PE)
Outer cladding in accordance with UL AWM style
20234 (80 °C / 1000 V)
Outside diameter
8 mm ± 0.2 mm
PE function
Yes
Resistant to welding beads
No
Sheath material
PUR
Sheathing colour
black
Shielded
No
Suitable for cable carriers
Yes
Temperature range, moving
-20...80 °C
Temperature range, stationary
-50...80 °C
Torsion resistance
0 °/m
Welding spark resistance
No
General technical data
Coding
none
Connection thread
7/8"
Contact material
CuZn
Contact surface
Au (Gold)
Housing main material
PUR
Insulation strength
108 Ω
LED
No
Plugging cycles
≥ 100
Pollution severity
3
Protection degree
IP68, when screwed in
Rated current
9 A
Rated impulse voltage
2,500 V
Rated voltage
300 V
Rated voltage (UL)
600 V
Temperature range of housing
-40 … +85 ° C
Threaded ring material
Diecast zinc
Version
pin, 90°
jumpered
No
Electrical properties
Insulation strength
108 Ω
Rated current
9 A (4- and 5-pole), 12 A (3-pole)
Rated voltage
300 V
Volume resistance
≤3 mΩ
General standards
Certificate no. (cULus)
E307231
Plug, left
Plug left
IP68, male contact, angled 90°, Plastic, unshielded
Sensor/actuator line, One end without connector, 7/8", Number of poles : 4 (3 + PE), 10 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, One end without connector, 7/8", Number of poles : 4 (3 + PE), 2 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, One end without connector, 7/8", Number of poles : 4 (3 + PE), 3 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, One end without connector, 7/8", Number of poles : 4 (3 + PE), 5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, One end without connector, 7/8", Number of poles : 4 (3 + PE), 1.5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, One end without connector, 7/8", Number of poles : 4 (3 + PE), 10 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, One end without connector, 7/8", Number of poles : 4 (3 + PE), 2 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, One end without connector, 7/8", Number of poles : 4 (3 + PE), 3 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, One end without connector, 7/8", Number of poles : 4 (3 + PE), 5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.